Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
626 - 650 of 832 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

N/A FSNTD 520-617 N/A 100 mm N/A 115 mm N/A 23220 N/A Double Lip N/A TSNG220 N/A 554000 N/A
N/A FSNTD 524-620 N/A 100 mm N/A 115 mm N/A 21320 N/A Double Lip N/A TSNG320 N/A N/A
N/A FSNTD 524-620 N/A 100 mm N/A 115 mm N/A 22320 N/A Double Lip N/A TSNG320 N/A 815000 N/A
N/A FSNTD 520-617 N/A 100 mm N/A 115 mm N/A 22220 N/A V-ring N/A VR220 N/A 435000 N/A
N/A FSNTD 520-617 N/A 100 mm N/A 115 mm N/A 23220 N/A V-ring N/A VR220 N/A 554000 N/A
N/A FSNTD 524-620 N/A 100 mm N/A 115 mm N/A 21320 N/A V-ring N/A VR320 N/A N/A
N/A FSNTD 524-620 N/A 100 mm N/A 115 mm N/A 22320 N/A V-ring N/A VR320 N/A 815000 N/A
N/A FSNTD 520-617 N/A 100 mm N/A 115 mm N/A 22220 N/A Labyrinth N/A LO220 N/A 435000 N/A
N/A FSNTD 520-617 N/A 100 mm N/A 115 mm N/A 23220 N/A Labyrinth N/A LO220 N/A 554000 N/A
N/A FSNTD 524-620 N/A 100 mm N/A 115 mm N/A 21320 N/A Labyrinth N/A LO320 N/A N/A
N/A FSNTD 524-620 N/A 100 mm N/A 115 mm N/A 22320 N/A Labyrinth N/A LO320 N/A 815000 N/A
N/A FSNTD 520-617 N/A 100 mm N/A 115 mm N/A 22220 N/A Taconite N/A TA220 N/A 435000 N/A
N/A FSNTD 520-617 N/A 100 mm N/A 115 mm N/A 23220 N/A Taconite N/A TA220 N/A 554000 N/A
N/A FSNTD 524-620 N/A 100 mm N/A 115 mm N/A 21320 N/A Taconite N/A TA320 N/A N/A
N/A FSNTD 524-620 N/A 100 mm N/A 115 mm N/A 22320 N/A Taconite N/A TA320 N/A 815000 N/A
N/A SNT 522-619 N/A 110 mm N/A 125 mm N/A 22222 N/A Labyrinth N/A LO222 N/A 555000 N/A
N/A SNT 522-619 N/A 110 mm N/A 125 mm N/A 23222 N/A Labyrinth N/A LO222 N/A 710000 N/A
N/A SNT 522-619 N/A 110 mm N/A 125 mm N/A 22222 N/A V-ring N/A VR222 N/A 555000 N/A
N/A SNT 522-619 N/A 110 mm N/A 125 mm N/A 23222 N/A V-ring N/A VR222 N/A 710000 N/A
N/A SNT 522-619 N/A 110 mm N/A 125 mm N/A 22222 N/A Taconite N/A TA222 N/A 555000 N/A
N/A SNT 522-619 N/A 110 mm N/A 125 mm N/A 23222 N/A Taconite N/A TA222 N/A 710000 N/A
N/A SNT 522-619 N/A 110 mm N/A 125 mm N/A 22222 N/A Double Lip N/A TSNG222 N/A 555000 N/A
N/A SNT 522-619 N/A 110 mm N/A 125 mm N/A 23222 N/A Double Lip N/A TSNG222 N/A 710000 N/A
N/A SNTD 522-619 N/A 110 mm N/A 125 mm N/A 22222 N/A Labyrinth N/A LO222 N/A 555000 N/A
N/A SNTD 522-619 N/A 110 mm N/A 125 mm N/A 23222 N/A Labyrinth N/A LO222 N/A 710000 N/A
626 - 650 of 832 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »