CAD (0)
  • Cart is empty
2776 - 2800 of 4159 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 9.7500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A
N/A 9.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A
N/A 9.7500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A
N/A 9.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A
N/A 9.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A
N/A 9.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A
N/A 9.7500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A
N/A 9.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A
N/A 9.7500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A
N/A 9.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A
N/A 9.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A
N/A 9.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A
N/A 9.7500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A
N/A 9.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A
N/A 9.7500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A
N/A 9.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A
N/A 9.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A
N/A 9.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A
N/A 9.7500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A
N/A 9.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A
N/A 9.7500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A
N/A 250 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
N/A 250 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
N/A 250 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
N/A 250 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
2776 - 2800 of 4159 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »