CAD (0)
▾
Bearing Housing for Split Cylindricals
Timken® Split Cylindrical Mounted Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM270BXHFS | Shaft Size N/A 270 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
| MSM270BXHHTPS | Shaft Size N/A 270 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
| MSM270BXHKPS | Shaft Size N/A 270 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
| MSM270BXHRSS | Shaft Size N/A 270 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
| LSE1012BRH | Shaft Size N/A 10.75 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1012BRHATL | Shaft Size N/A 10.75 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1012BRHFS | Shaft Size N/A 10.75 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1012BRHHTPS | Shaft Size N/A 10.75 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1012BRHKPS | Shaft Size N/A 10.75 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1012BRHRSS | Shaft Size N/A 10.75 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1012BXH | Shaft Size N/A 10.75 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1012BXHATL | Shaft Size N/A 10.75 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1012BXHFS | Shaft Size N/A 10.75 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1012BXHHTPS | Shaft Size N/A 10.75 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1012BXHKPS | Shaft Size N/A 10.75 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1012BXHRSS | Shaft Size N/A 10.75 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| MSE1012BRH | Shaft Size N/A 10.75 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm |
CAD
N/A
|
| MSE1012BRHATL | Shaft Size N/A 10.75 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm |
CAD
N/A
|
| MSE1012BRHFS | Shaft Size N/A 10.75 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm |
CAD
N/A
|
| MSE1012BRHHTPS | Shaft Size N/A 10.75 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm |
CAD
N/A
|
| MSE1012BRHKPS | Shaft Size N/A 10.75 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm |
CAD
N/A
|
| MSE1012BRHRSS | Shaft Size N/A 10.75 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm |
CAD
N/A
|
| MSE1012BXH | Shaft Size N/A 10.75 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
| MSE1012BXHATL | Shaft Size N/A 10.75 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
| MSE1012BXHFS | Shaft Size N/A 10.75 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|