CAD (0)
▾
Bearing Housing for Split Cylindricals
Timken® Split Cylindrical Mounted Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE1012BXHHTPS | Shaft Size N/A 10.75 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
| MSE1012BXHKPS | Shaft Size N/A 10.75 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
| MSE1012BXHRSS | Shaft Size N/A 10.75 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 670 rpm |
CAD
N/A
|
| HSE1100BRH | Shaft Size N/A 11 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A 34396 lbf153000 N | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BRHATL | Shaft Size N/A 11 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A 34396 lbf153000 N | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BRHFS | Shaft Size N/A 11 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A 34396 lbf153000 N | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BRHHTPS | Shaft Size N/A 11 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A 34396 lbf153000 N | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BRHKPS | Shaft Size N/A 11 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A 34396 lbf153000 N | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BRHRSS | Shaft Size N/A 11 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A 34396 lbf153000 N | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BXH | Shaft Size N/A 11 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BXHATL | Shaft Size N/A 11 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BXHFS | Shaft Size N/A 11 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BXHHTPS | Shaft Size N/A 11 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BXHKPS | Shaft Size N/A 11 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| HSE1100BXHRSS | Shaft Size N/A 11 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 620 rpm |
CAD
N/A
|
| LSE1100BRH | Shaft Size N/A 11 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1100BRHATL | Shaft Size N/A 11 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1100BRHFS | Shaft Size N/A 11 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1100BRHHTPS | Shaft Size N/A 11 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1100BRHKPS | Shaft Size N/A 11 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1100BRHRSS | Shaft Size N/A 11 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1100BXH | Shaft Size N/A 11 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1100BXHATL | Shaft Size N/A 11 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1100BXHFS | Shaft Size N/A 11 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm |
CAD
N/A
|
| LSE1100BXHHTPS | Shaft Size N/A 11 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 730 rpm |
CAD
N/A
|