CAD (0)
▾
Bearing Housing for Split Cylindricals
Timken® Split Cylindrical Mounted Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM300BRH | Shaft Size N/A 300 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
| MSM300BRHATL | Shaft Size N/A 300 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
| MSM300BRHFS | Shaft Size N/A 300 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
| MSM300BRHHTPS | Shaft Size N/A 300 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
| MSM300BRHKPS | Shaft Size N/A 300 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
| MSM300BRHRSS | Shaft Size N/A 300 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm |
CAD
N/A
|
| MSM300BXH | Shaft Size N/A 300 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
| MSM300BXHATL | Shaft Size N/A 300 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
| MSM300BXHFS | Shaft Size N/A 300 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
| MSM300BXHHTPS | Shaft Size N/A 300 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
| MSM300BXHKPS | Shaft Size N/A 300 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
| MSM300BXHRSS | Shaft Size N/A 300 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 610 rpm |
CAD
N/A
|
| HSE1200BRH | Shaft Size N/A 12 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 560 rpm |
CAD
N/A
|
| HSE1200BRHATL | Shaft Size N/A 12 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 560 rpm |
CAD
N/A
|
| HSE1200BRHFS | Shaft Size N/A 12 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 560 rpm |
CAD
N/A
|
| HSE1200BRHHTPS | Shaft Size N/A 12 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 560 rpm |
CAD
N/A
|
| HSE1200BRHKPS | Shaft Size N/A 12 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 560 rpm |
CAD
N/A
|
| HSE1200BRHRSS | Shaft Size N/A 12 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 560 rpm |
CAD
N/A
|
| HSE1200BXH | Shaft Size N/A 12 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 560 rpm |
CAD
N/A
|
| HSE1200BXHATL | Shaft Size N/A 12 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 560 rpm |
CAD
N/A
|
| HSE1200BXHFS | Shaft Size N/A 12 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 560 rpm |
CAD
N/A
|
| HSE1200BXHHTPS | Shaft Size N/A 12 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 560 rpm |
CAD
N/A
|
| HSE1200BXHKPS | Shaft Size N/A 12 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 560 rpm |
CAD
N/A
|
| HSE1200BXHRSS | Shaft Size N/A 12 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 560 rpm |
CAD
N/A
|
| LSE1200BRH | Shaft Size N/A 12 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A
|