CAD (0)
  • Cart is empty
3376 - 3400 of 4159 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 14 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A
N/A 14 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A
N/A 14 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A
N/A 14 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A
N/A 14 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A
N/A 14 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A
N/A 14 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A
N/A 14 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A
N/A 14 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A
N/A 14 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A
N/A 14 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A
N/A 14 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A
N/A 14 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A
N/A 14 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A
N/A 360 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A
N/A 360 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A
N/A 360 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A
N/A 360 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A
N/A 360 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A
N/A 360 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A
N/A 360 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A
N/A 360 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A
N/A 360 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A
N/A 360 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A
N/A 360 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A
3376 - 3400 of 4159 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »