CAD (0)
▾
Bearing Housing for Split Cylindricals
Timken® Split Cylindrical Mounted Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM360BXHRSS | Shaft Size N/A 360 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| LSM360BRH | Shaft Size N/A 360 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM360BRHATL | Shaft Size N/A 360 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM360BRHFS | Shaft Size N/A 360 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM360BRHHTPS | Shaft Size N/A 360 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM360BRHKPS | Shaft Size N/A 360 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM360BRHRSS | Shaft Size N/A 360 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM360BXH | Shaft Size N/A 360 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM360BXHATL | Shaft Size N/A 360 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM360BXHFS | Shaft Size N/A 360 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM360BXHHTPS | Shaft Size N/A 360 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM360BXHKPS | Shaft Size N/A 360 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM360BXHRSS | Shaft Size N/A 360 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM360BRH | Shaft Size N/A 360 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM360BRHATL | Shaft Size N/A 360 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM360BRHFS | Shaft Size N/A 360 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM360BRHHTPS | Shaft Size N/A 360 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM360BRHKPS | Shaft Size N/A 360 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM360BRHRSS | Shaft Size N/A 360 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM360BXH | Shaft Size N/A 360 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM360BXHATL | Shaft Size N/A 360 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM360BXHFS | Shaft Size N/A 360 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM360BXHHTPS | Shaft Size N/A 360 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM360BXHKPS | Shaft Size N/A 360 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM360BXHRSS | Shaft Size N/A 360 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|