CAD (0)
▾
Bearing Housing for Split Cylindricals
Timken® Split Cylindrical Mounted Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM380BRH | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
| HSM380BRHATL | Shaft Size N/A 380 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
| HSM380BRHFS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
| HSM380BRHHTPS | Shaft Size N/A 380 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
| HSM380BRHKPS | Shaft Size N/A 380 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
| HSM380BRHRSS | Shaft Size N/A 380 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
| HSM380BXH | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
| HSM380BXHATL | Shaft Size N/A 380 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
| HSM380BXHFS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
| HSM380BXHHTPS | Shaft Size N/A 380 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
| HSM380BXHKPS | Shaft Size N/A 380 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
| HSM380BXHRSS | Shaft Size N/A 380 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
| LSM380BRH | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BRHATL | Shaft Size N/A 380 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BRHFS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BRHHTPS | Shaft Size N/A 380 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BRHKPS | Shaft Size N/A 380 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BRHRSS | Shaft Size N/A 380 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BXH | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BXHATL | Shaft Size N/A 380 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BXHFS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BXHHTPS | Shaft Size N/A 380 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BXHKPS | Shaft Size N/A 380 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BXHRSS | Shaft Size N/A 380 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| MSM380BRH | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|