Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2576 - 2600 of 2670 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 3.3072 in84 mm N/A 15 º N/A Ceramic N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10680 rpm N/A
N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 4.4096 in112 mm N/A 25 º N/A STEEL N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8900 rpm N/A
N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 4.4096 in112 mm N/A 25 º N/A Ceramic N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A
N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 4.4096 in112 mm N/A 15 º N/A STEEL N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A
N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 4.4096 in112 mm N/A 15 º N/A Ceramic N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10680 rpm N/A
N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8900 rpm N/A
N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 25 º N/A Ceramic N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A
N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A
N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10680 rpm N/A
N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 25 º N/A STEEL N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8900 rpm N/A
N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 25 º N/A Ceramic N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A
N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 15 º N/A STEEL N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A
N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 15 º N/A Ceramic N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10680 rpm N/A
N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 3.3072 in84 mm N/A 25 º N/A STEEL N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8900 rpm N/A
N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 3.3072 in84 mm N/A 25 º N/A Ceramic N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A
N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 3.3072 in84 mm N/A 15 º N/A STEEL N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A
N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 3.3072 in84 mm N/A 15 º N/A Ceramic N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10680 rpm N/A
N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 4.4096 in112 mm N/A 25 º N/A STEEL N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8900 rpm N/A
N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 4.4096 in112 mm N/A 25 º N/A Ceramic N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A
N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 4.4096 in112 mm N/A 15 º N/A STEEL N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A
N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 4.4096 in112 mm N/A 15 º N/A Ceramic N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10680 rpm N/A
N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8900 rpm N/A
N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 25 º N/A Ceramic N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A
N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A
N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10680 rpm N/A
2576 - 2600 of 2670 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »