Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9328HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 10500 lbf46700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12100 lbf53820 N | Limiting Speed - Grease N/A 8300 rpm |
CAD
N/A
|
| 2MMVC9328HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 9340 lbf41540 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12100 lbf53820 N | Limiting Speed - Grease N/A 9960 rpm |
CAD
N/A
|
| 3MMV9328HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 9780 lbf43501 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50707 N | Limiting Speed - Grease N/A 8200 rpm |
CAD
N/A
|
| 3MMVC9328HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 8710 lbf38742 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50707 N | Limiting Speed - Grease N/A 9000 rpm |
CAD
N/A
|
| 2MMV9328HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 10500 lbf46700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12100 lbf53820 N | Limiting Speed - Grease N/A 8300 rpm |
CAD
N/A
|
| 2MMVC9328HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 9340 lbf41540 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12100 lbf53820 N | Limiting Speed - Grease N/A 9960 rpm |
CAD
N/A
|
| 3MMV9328HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 9780 lbf43501 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50707 N | Limiting Speed - Grease N/A 8200 rpm |
CAD
N/A
|
| 3MMVC9328HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 8710 lbf38742 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50707 N | Limiting Speed - Grease N/A 9000 rpm |
CAD
N/A
|
| 2MMV9328HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 10500 lbf46700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12100 lbf53820 N | Limiting Speed - Grease N/A 8300 rpm |
CAD
N/A
|
| 2MMVC9328HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 9340 lbf41540 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12100 lbf53820 N | Limiting Speed - Grease N/A 9960 rpm |
CAD
N/A
|
| 3MMV9328HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 9780 lbf43501 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50707 N | Limiting Speed - Grease N/A 8200 rpm |
CAD
N/A
|
| 3MMVC9328HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 8710 lbf38742 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50707 N | Limiting Speed - Grease N/A 9000 rpm |
CAD
N/A
|
| 2MMV9328HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 10500 lbf46700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12100 lbf53820 N | Limiting Speed - Grease N/A 8300 rpm |
CAD
N/A
|
| 2MMVC9328HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 9340 lbf41540 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12100 lbf53820 N | Limiting Speed - Grease N/A 9960 rpm |
CAD
N/A
|
| 3MMV9328HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 9780 lbf43501 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50707 N | Limiting Speed - Grease N/A 8200 rpm |
CAD
N/A
|
| 3MMVC9328HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 8710 lbf38742 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50707 N | Limiting Speed - Grease N/A 9000 rpm |
CAD
N/A
|
| 2MMV9328HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 10500 lbf46700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12100 lbf53820 N | Limiting Speed - Grease N/A 8300 rpm |
CAD
N/A
|
| 2MMVC9328HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 9340 lbf41540 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12100 lbf53820 N | Limiting Speed - Grease N/A 9960 rpm |
CAD
N/A
|
| 3MMV9328HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 9780 lbf43501 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50707 N | Limiting Speed - Grease N/A 8200 rpm |
CAD
N/A
|
| 3MMVC9328HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 140 mm | O.D. (D) N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 8710 lbf38742 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50707 N | Limiting Speed - Grease N/A 9000 rpm |
CAD
N/A
|