Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9311HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 55 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2000 lbf8896 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3080 lbf13700 N | Limiting Speed - Grease N/A 20600 rpm |
CAD
N/A
|
| 3MMVC9311HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 55 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1780 lbf7917 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3080 lbf13700 N | Limiting Speed - Grease N/A 24700 rpm |
CAD
N/A
|
| 2MMV9311HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 55 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2120 lbf9430 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260 lbf14500 N | Limiting Speed - Grease N/A 20700 rpm |
CAD
N/A
|
| 2MMVC9311HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 55 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1890 lbf8400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260 lbf14500 N | Limiting Speed - Grease N/A 24900 rpm |
CAD
N/A
|
| 3MMV9311HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 55 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2000 lbf8896 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3080 lbf13700 N | Limiting Speed - Grease N/A 20600 rpm |
CAD
N/A
|
| 3MMVC9311HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 55 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1780 lbf7917 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3080 lbf13700 N | Limiting Speed - Grease N/A 24700 rpm |
CAD
N/A
|
| 3MMVC9311HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 55 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1780 lbf7917 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3080 lbf13700 N | Limiting Speed - Grease N/A 24700 rpm |
CAD
N/A
|
| 3MMVC9311HXVVDULFS934 | Rows per Set N/A Duplex | Bore (d) N/A 55 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1780 lbf7917 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3080 lbf13700 N | Limiting Speed - Grease N/A 24700 rpm |
CAD
N/A
|
| 3MMVC9311HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 55 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1780 lbf7917 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3080 lbf13700 N | Limiting Speed - Grease N/A 24700 rpm |
CAD
N/A
|
| 3MMV9311HXVVTUMFS637 | Rows per Set N/A Triplex | Bore (d) N/A 55 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2000 lbf8896 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3080 lbf13700 N | Limiting Speed - Grease N/A 20600 rpm |
CAD
N/A
|
| 3MMV9311HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 55 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2000 lbf8896 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3080 lbf13700 N | Limiting Speed - Grease N/A 20600 rpm |
CAD
N/A
|
| 2MMVC9311HXVVDULFS934 | Rows per Set N/A Duplex | Bore (d) N/A 55 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1890 lbf8400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260 lbf14500 N | Limiting Speed - Grease N/A 24900 rpm |
CAD
N/A
|
| 2MMV9311HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 55 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2120 lbf9430 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260 lbf14500 N | Limiting Speed - Grease N/A 20700 rpm |
CAD
N/A
|
| 2MMV9311HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 55 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2120 lbf9430 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260 lbf14500 N | Limiting Speed - Grease N/A 20700 rpm |
CAD
N/A
|
| 3MMV9111HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 55 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2880 lbf12800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4120 lbf18300 N | Limiting Speed - Grease N/A 16900 rpm |
CAD
N/A
|
| 3MMVC9111HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 55 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2560 lbf11400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4120 lbf18300 N | Limiting Speed - Grease N/A 20280 rpm |
CAD
N/A
|
| 2MMV9111HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 55 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3030 lbf13500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4360 lbf19400 N | Limiting Speed - Grease N/A 18700 rpm |
CAD
N/A
|
| 2MMVC9111HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 55 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2700 lbf12000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4360 lbf19400 N | Limiting Speed - Grease N/A 22440 rpm |
CAD
N/A
|
| 3MMV9111HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 55 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2880 lbf12800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4120 lbf18300 N | Limiting Speed - Grease N/A 16900 rpm |
CAD
N/A
|
| 3MMVC9111HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 55 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2560 lbf11400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4120 lbf18300 N | Limiting Speed - Grease N/A 20280 rpm |
CAD
N/A
|
| 2MMV9111HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 55 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3030 lbf13500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4360 lbf19400 N | Limiting Speed - Grease N/A 18700 rpm |
CAD
N/A
|
| 2MMVC9111HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 55 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2700 lbf12000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4360 lbf19400 N | Limiting Speed - Grease N/A 22500 rpm |
CAD
N/A
|
| 3MMV9111HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 55 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2880 lbf12800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4120 lbf18300 N | Limiting Speed - Grease N/A 16900 rpm |
CAD
N/A
|
| 3MMVC9111HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 55 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2560 lbf11400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4120 lbf18300 N | Limiting Speed - Grease N/A 20280 rpm |
CAD
N/A
|
| 2MMV9111HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 55 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3030 lbf13500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4360 lbf19400 N | Limiting Speed - Grease N/A 18700 rpm |
CAD
N/A
|