Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9112HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3010 lbf13400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4180 lbf18600 N | Limiting Speed - Grease N/A 15700 rpm |
CAD
N/A
|
| 3MMVC9112HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2680 lbf11900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4180 lbf18600 N | Limiting Speed - Grease N/A 18840 rpm |
CAD
N/A
|
| 2MMV9112HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3190 lbf14200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4420 lbf19700 N | Limiting Speed - Grease N/A 17400 rpm |
CAD
N/A
|
| 2MMVC9112HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2840 lbf12600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4420 lbf19700 N | Limiting Speed - Grease N/A 20900 rpm |
CAD
N/A
|
| 3MMV9112HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3010 lbf13400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4180 lbf18600 N | Limiting Speed - Grease N/A 15700 rpm |
CAD
N/A
|
| 3MMVC9112HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2680 lbf11900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4180 lbf18600 N | Limiting Speed - Grease N/A 18840 rpm |
CAD
N/A
|
| 2MMV9112HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3190 lbf14200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4420 lbf19700 N | Limiting Speed - Grease N/A 17400 rpm |
CAD
N/A
|
| 2MMVC9112HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2840 lbf12600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4420 lbf19700 N | Limiting Speed - Grease N/A 20900 rpm |
CAD
N/A
|
| 3MMV9112HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3010 lbf13400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4180 lbf18600 N | Limiting Speed - Grease N/A 15700 rpm |
CAD
N/A
|
| 3MMVC9112HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2680 lbf11900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4180 lbf18600 N | Limiting Speed - Grease N/A 18840 rpm |
CAD
N/A
|
| 2MMV9112HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3190 lbf14200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4420 lbf19700 N | Limiting Speed - Grease N/A 17400 rpm |
CAD
N/A
|
| 2MMVC9112HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2840 lbf12600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4420 lbf19700 N | Limiting Speed - Grease N/A 20900 rpm |
CAD
N/A
|
| 3MMV9112HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3010 lbf13400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4180 lbf18600 N | Limiting Speed - Grease N/A 15700 rpm |
CAD
N/A
|
| 3MMVC9112HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2680 lbf11900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4180 lbf18600 N | Limiting Speed - Grease N/A 18840 rpm |
CAD
N/A
|
| 2MMV9112HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3190 lbf14200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4420 lbf19700 N | Limiting Speed - Grease N/A 17400 rpm |
CAD
N/A
|
| 2MMVC9112HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2840 lbf12600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4420 lbf19700 N | Limiting Speed - Grease N/A 20900 rpm |
CAD
N/A
|
| 3MMV9112HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3010 lbf13400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4180 lbf18600 N | Limiting Speed - Grease N/A 15700 rpm |
CAD
N/A
|
| 3MMVC9112HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2680 lbf11900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4180 lbf18600 N | Limiting Speed - Grease N/A 18840 rpm |
CAD
N/A
|
| 2MMV9112HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3190 lbf14200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4420 lbf19700 N | Limiting Speed - Grease N/A 17400 rpm |
CAD
N/A
|
| 2MMVC9112HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2840 lbf12600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4420 lbf19700 N | Limiting Speed - Grease N/A 20900 rpm |
CAD
N/A
|
| 3MMV9112HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3010 lbf13400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4180 lbf18600 N | Limiting Speed - Grease N/A 15700 rpm |
CAD
N/A
|
| 3MMVC9112HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2680 lbf11900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4180 lbf18600 N | Limiting Speed - Grease N/A 18840 rpm |
CAD
N/A
|
| 2MMV9112HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3190 lbf14200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4420 lbf19700 N | Limiting Speed - Grease N/A 17400 rpm |
CAD
N/A
|
| 2MMVC9112HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2840 lbf12600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4420 lbf19700 N | Limiting Speed - Grease N/A 20900 rpm |
CAD
N/A
|
| 3MMV9112HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 60 mm | O.D. (D) N/A 3.7402 in95.000 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3010 lbf13400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4180 lbf18600 N | Limiting Speed - Grease N/A 15700 rpm |
CAD
N/A
|