Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9315HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3090 lbf13740 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4860 lbf21620 N | Limiting Speed - Grease N/A 18480 rpm |
CAD
N/A
|
| 3MMV9315HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3260 lbf14500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4590 lbf20416 N | Limiting Speed - Grease N/A 13900 rpm |
CAD
N/A
|
| 3MMVC9315HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2900 lbf12899 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4590 lbf20416 N | Limiting Speed - Grease N/A 16680 rpm |
CAD
N/A
|
| 2MMV9315HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3470 lbf15435 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4860 lbf21620 N | Limiting Speed - Grease N/A 15400 rpm |
CAD
N/A
|
| 2MMVC9315HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3090 lbf13740 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4860 lbf21620 N | Limiting Speed - Grease N/A 18480 rpm |
CAD
N/A
|
| 3MMV9315HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3260 lbf14500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4590 lbf20416 N | Limiting Speed - Grease N/A 13900 rpm |
CAD
N/A
|
| 3MMVC9315HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2900 lbf12899 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4590 lbf20416 N | Limiting Speed - Grease N/A 16680 rpm |
CAD
N/A
|
| 2MMV9315HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3470 lbf15435 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4860 lbf21620 N | Limiting Speed - Grease N/A 15400 rpm |
CAD
N/A
|
| 2MMVC9315HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3090 lbf13740 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4860 lbf21620 N | Limiting Speed - Grease N/A 18480 rpm |
CAD
N/A
|
| 3MMV9315HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3260 lbf14500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4590 lbf20416 N | Limiting Speed - Grease N/A 13900 rpm |
CAD
N/A
|
| 3MMVC9315HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2900 lbf12899 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4590 lbf20416 N | Limiting Speed - Grease N/A 16680 rpm |
CAD
N/A
|
| 2MMV9315HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3470 lbf15435 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4860 lbf21620 N | Limiting Speed - Grease N/A 15400 rpm |
CAD
N/A
|
| 2MMVC9315HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3090 lbf13740 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4860 lbf21620 N | Limiting Speed - Grease N/A 18480 rpm |
CAD
N/A
|
| 3MMV9315HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3260 lbf14500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4590 lbf20416 N | Limiting Speed - Grease N/A 13900 rpm |
CAD
N/A
|
| 3MMVC9315HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2900 lbf12899 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4590 lbf20416 N | Limiting Speed - Grease N/A 16680 rpm |
CAD
N/A
|
| 2MMV9315HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3470 lbf15435 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4860 lbf21620 N | Limiting Speed - Grease N/A 15400 rpm |
CAD
N/A
|
| 2MMVC9315HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3090 lbf13740 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4860 lbf21620 N | Limiting Speed - Grease N/A 18480 rpm |
CAD
N/A
|
| 3MMV9315HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3260 lbf14500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4590 lbf20416 N | Limiting Speed - Grease N/A 13900 rpm |
CAD
N/A
|
| 3MMVC9315HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2900 lbf12899 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4590 lbf20416 N | Limiting Speed - Grease N/A 16680 rpm |
CAD
N/A
|
| 2MMV9315HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3470 lbf15435 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4860 lbf21620 N | Limiting Speed - Grease N/A 15400 rpm |
CAD
N/A
|
| 2MMV9315HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.1339 in105.000 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3470 lbf15435 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4860 lbf21620 N | Limiting Speed - Grease N/A 15400 rpm |
CAD
N/A
|
| 3MMV9115HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 75 mm | O.D. (D) N/A 4.5276 in115.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4520 lbf20100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5930 lbf26400 N | Limiting Speed - Grease N/A 12700 rpm |
CAD
N/A
|
| 3MMVC9115HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 75 mm | O.D. (D) N/A 4.5276 in115.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4020 lbf17900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5930 lbf26400 N | Limiting Speed - Grease N/A 16900 rpm |
CAD
N/A
|
| 2MMV9115HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 75 mm | O.D. (D) N/A 4.5276 in115.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4790 lbf21300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6270 lbf27900 N | Limiting Speed - Grease N/A 14200 rpm |
CAD
N/A
|
| 2MMVC9115HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 75 mm | O.D. (D) N/A 4.5276 in115.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4260 lbf19000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6270 lbf27900 N | Limiting Speed - Grease N/A 17000 rpm |
CAD
N/A
|