Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1876 - 1900 of 2670 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

N/A Quadruplex N/A 75 mm N/A 4.5276 in115.000 mm N/A 3.1496 in80 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A
N/A Quadruplex N/A 75 mm N/A 4.5276 in115.000 mm N/A 3.1496 in80 mm N/A 15 º N/A STEEL N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A
N/A Quadruplex N/A 75 mm N/A 4.5276 in115.000 mm N/A 3.1496 in80 mm N/A 15 º N/A Ceramic N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A
N/A Single N/A 75 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A
N/A Single N/A 75 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A
N/A Single N/A 75 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A
N/A Single N/A 75 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A
N/A Duplex N/A 75 mm N/A 4.5276 in115.000 mm N/A 1.5748 in40 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A
N/A Duplex N/A 75 mm N/A 4.5276 in115.000 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A
N/A Duplex N/A 75 mm N/A 4.5276 in115.000 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A
N/A Duplex N/A 75 mm N/A 4.5276 in115.000 mm N/A 1.5748 in40 mm N/A 15 º N/A Ceramic N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A
N/A Triplex N/A 75 mm N/A 4.5276 in115.000 mm N/A 2.3622 in60 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A
N/A Triplex N/A 75 mm N/A 4.5276 in115.000 mm N/A 2.3622 in60 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A
N/A Triplex N/A 75 mm N/A 4.5276 in115.000 mm N/A 2.3622 in60 mm N/A 15 º N/A STEEL N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A
N/A Triplex N/A 75 mm N/A 4.5276 in115.000 mm N/A 2.3622 in60 mm N/A 15 º N/A Ceramic N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A
N/A Quadruplex N/A 75 mm N/A 4.5276 in115.000 mm N/A 3.1496 in80 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A
N/A Quadruplex N/A 75 mm N/A 4.5276 in115.000 mm N/A 3.1496 in80 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A
N/A Quadruplex N/A 75 mm N/A 4.5276 in115.000 mm N/A 3.1496 in80 mm N/A 15 º N/A STEEL N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A
N/A Quadruplex N/A 75 mm N/A 4.5276 in115.000 mm N/A 3.1496 in80 mm N/A 15 º N/A Ceramic N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A
N/A Single N/A 75 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A
N/A Single N/A 75 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A
N/A Duplex N/A 75 mm N/A 4.5276 in115.000 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A
N/A Duplex N/A 75 mm N/A 4.5276 in115.000 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A
N/A Single N/A 75 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 14100 rpm N/A
N/A Single N/A 75 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 14100 rpm N/A
1876 - 1900 of 2670 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »