Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9115HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.5276 in115.000 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4520 lbf20100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5930 lbf26400 N | Limiting Speed - Grease N/A 14100 rpm |
CAD
N/A
|
| 3MMV9115HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.5276 in115.000 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4520 lbf20100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5930 lbf26400 N | Limiting Speed - Grease N/A 14100 rpm |
CAD
N/A
|
| 2MMVC9115HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 75 mm | O.D. (D) N/A 4.5276 in115.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4260 lbf19000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6270 lbf27900 N | Limiting Speed - Grease N/A 17000 rpm |
CAD
N/A
|
| 2MMVC9115HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 75 mm | O.D. (D) N/A 4.5276 in115.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4260 lbf19000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6270 lbf27900 N | Limiting Speed - Grease N/A 17000 rpm |
CAD
N/A
|
| 2MMVC9115HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.5276 in115.000 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4260 lbf19000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6270 lbf27900 N | Limiting Speed - Grease N/A 17000 rpm |
CAD
N/A
|
| 2MMVC9115HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.5276 in115.000 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4260 lbf19000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6270 lbf27900 N | Limiting Speed - Grease N/A 17000 rpm |
CAD
N/A
|
| 2MMVC9115HX DUL | Rows per Set N/A Duplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.5276 in115.000 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4260 lbf19000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6270 lbf27900 N | Limiting Speed - Grease N/A 17040 rpm |
CAD
N/A
|
| 2MMV9115HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 75 mm | O.D. (D) N/A 4.5276 in115.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4790 lbf21300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6270 lbf27900 N | Limiting Speed - Grease N/A 14200 rpm |
CAD
N/A
|
| 2MMV9115HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 75 mm | O.D. (D) N/A 4.5276 in115.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4790 lbf21300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6270 lbf27900 N | Limiting Speed - Grease N/A 14200 rpm |
CAD
N/A
|
| 2MMV9115HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.5276 in115.000 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4790 lbf21300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6270 lbf27900 N | Limiting Speed - Grease N/A 14200 rpm |
CAD
N/A
|
| 2MMV9115HX DUL | Rows per Set N/A Duplex | Bore (d) N/A 75 mm | O.D. (D) N/A 4.5276 in115.000 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4790 lbf21300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6270 lbf27900 N | Limiting Speed - Grease N/A 14200 rpm |
CAD
N/A
|
| 2MMV9316HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3750 lbf16700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060 lbf22500 N | Limiting Speed - Grease N/A 14500 rpm |
CAD
N/A
|
| 2MMVC9316HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3340 lbf14860 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060 lbf22500 N | Limiting Speed - Grease N/A 17400 rpm |
CAD
N/A
|
| 3MMV9316HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3500 lbf15568 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770 lbf21217 N | Limiting Speed - Grease N/A 13100 rpm |
CAD
N/A
|
| 3MMVC9316HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3110 lbf13833 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770 lbf21217 N | Limiting Speed - Grease N/A 17300 rpm |
CAD
N/A
|
| 2MMV9316HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3750 lbf16700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060 lbf22500 N | Limiting Speed - Grease N/A 14500 rpm |
CAD
N/A
|
| 2MMVC9316HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3340 lbf14860 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060 lbf22500 N | Limiting Speed - Grease N/A 17400 rpm |
CAD
N/A
|
| 3MMV9316HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3500 lbf15568 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770 lbf21217 N | Limiting Speed - Grease N/A 13100 rpm |
CAD
N/A
|
| 3MMVC9316HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3110 lbf13833 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770 lbf21217 N | Limiting Speed - Grease N/A 17300 rpm |
CAD
N/A
|
| 2MMV9316HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3750 lbf16700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060 lbf22500 N | Limiting Speed - Grease N/A 14500 rpm |
CAD
N/A
|
| 2MMVC9316HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3340 lbf14860 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060 lbf22500 N | Limiting Speed - Grease N/A 17400 rpm |
CAD
N/A
|
| 3MMV9316HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3500 lbf15568 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770 lbf21217 N | Limiting Speed - Grease N/A 13100 rpm |
CAD
N/A
|
| 3MMVC9316HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3110 lbf13833 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770 lbf21217 N | Limiting Speed - Grease N/A 17300 rpm |
CAD
N/A
|
| 2MMV9316HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3750 lbf16700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060 lbf22500 N | Limiting Speed - Grease N/A 14500 rpm |
CAD
N/A
|
| 2MMVC9316HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3340 lbf14860 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060 lbf22500 N | Limiting Speed - Grease N/A 17400 rpm |
CAD
N/A
|