Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9117HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6510 lbf29000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8330 lbf37100 N | Limiting Speed - Grease N/A 12600 rpm |
CAD
N/A
|
| 2MMV9117HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6510 lbf29000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8330 lbf37100 N | Limiting Speed - Grease N/A 12600 rpm |
CAD
N/A
|
| 2MMV9117HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6510 lbf29000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8330 lbf37100 N | Limiting Speed - Grease N/A 12600 rpm |
CAD
N/A
|
| 2MMV9318HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 5050 lbf22460 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6730 lbf29940 N | Limiting Speed - Grease N/A 12900 rpm |
CAD
N/A
|
| 2MMVC9318HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4490 lbf19970 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6730 lbf29940 N | Limiting Speed - Grease N/A 15500 rpm |
CAD
N/A
|
| 3MMV9318HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4720 lbf20995 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6340 lbf28200 N | Limiting Speed - Grease N/A 12800 rpm |
CAD
N/A
|
| 3MMVC9318HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4200 lbf18682 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6340 lbf28200 N | Limiting Speed - Grease N/A 15400 rpm |
CAD
N/A
|
| 2MMV9318HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 5050 lbf22460 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6730 lbf29940 N | Limiting Speed - Grease N/A 12900 rpm |
CAD
N/A
|
| 2MMVC9318HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4490 lbf19970 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6730 lbf29940 N | Limiting Speed - Grease N/A 15500 rpm |
CAD
N/A
|
| 3MMV9318HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4720 lbf20995 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6340 lbf28200 N | Limiting Speed - Grease N/A 12800 rpm |
CAD
N/A
|
| 3MMVC9318HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4200 lbf18682 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6340 lbf28200 N | Limiting Speed - Grease N/A 15400 rpm |
CAD
N/A
|
| 2MMV9318HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 5050 lbf22460 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6730 lbf29940 N | Limiting Speed - Grease N/A 12900 rpm |
CAD
N/A
|
| 2MMVC9318HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4490 lbf19970 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6730 lbf29940 N | Limiting Speed - Grease N/A 15500 rpm |
CAD
N/A
|
| 3MMV9318HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4720 lbf20995 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6340 lbf28200 N | Limiting Speed - Grease N/A 12800 rpm |
CAD
N/A
|
| 3MMVC9318HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4200 lbf18682 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6340 lbf28200 N | Limiting Speed - Grease N/A 15400 rpm |
CAD
N/A
|
| 2MMV9318HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 5050 lbf22460 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6730 lbf29940 N | Limiting Speed - Grease N/A 12900 rpm |
CAD
N/A
|
| 2MMVC9318HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4490 lbf19970 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6730 lbf29940 N | Limiting Speed - Grease N/A 15500 rpm |
CAD
N/A
|
| 3MMV9318HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4720 lbf20995 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6340 lbf28200 N | Limiting Speed - Grease N/A 12800 rpm |
CAD
N/A
|
| 3MMVC9318HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4200 lbf18682 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6340 lbf28200 N | Limiting Speed - Grease N/A 15400 rpm |
CAD
N/A
|
| 2MMV9318HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 5050 lbf22460 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6730 lbf29940 N | Limiting Speed - Grease N/A 12900 rpm |
CAD
N/A
|
| 2MMVC9318HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4490 lbf19970 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6730 lbf29940 N | Limiting Speed - Grease N/A 15500 rpm |
CAD
N/A
|
| 3MMV9318HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4720 lbf20995 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6340 lbf28200 N | Limiting Speed - Grease N/A 12800 rpm |
CAD
N/A
|
| 3MMVC9318HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4200 lbf18682 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6340 lbf28200 N | Limiting Speed - Grease N/A 15400 rpm |
CAD
N/A
|
| 2MMV9318HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 5050 lbf22460 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6730 lbf29940 N | Limiting Speed - Grease N/A 12900 rpm |
CAD
N/A
|
| 2MMVC9318HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 90 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4490 lbf19970 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6730 lbf29940 N | Limiting Speed - Grease N/A 15500 rpm |
CAD
N/A
|