Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2176 - 2200 of 2670 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 1.4174 in36 mm N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A
N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 1.4174 in36 mm N/A 25 º N/A Ceramic N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A
N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.1261 in54 mm N/A 15 º N/A STEEL N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A
N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.1261 in54 mm N/A 15 º N/A Ceramic N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A
N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.1261 in54 mm N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A
N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.1261 in54 mm N/A 25 º N/A Ceramic N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A
N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.8348 in72 mm N/A 15 º N/A STEEL N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A
N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.8348 in72 mm N/A 15 º N/A Ceramic N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A
N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.8348 in72 mm N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A
N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.8348 in72 mm N/A 25 º N/A Ceramic N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A
N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 15 º N/A STEEL N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A
N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 15 º N/A Ceramic N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A
N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A
N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 25 º N/A Ceramic N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A
N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 1.4174 in36 mm N/A 15 º N/A STEEL N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A
N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 1.4174 in36 mm N/A 15 º N/A Ceramic N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A
N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 1.4174 in36 mm N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A
N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 1.4174 in36 mm N/A 25 º N/A Ceramic N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A
N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.1261 in54 mm N/A 15 º N/A STEEL N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A
N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.1261 in54 mm N/A 15 º N/A Ceramic N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A
N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.1261 in54 mm N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A
N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.1261 in54 mm N/A 25 º N/A Ceramic N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A
N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.8348 in72 mm N/A 15 º N/A STEEL N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A
N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.8348 in72 mm N/A 15 º N/A Ceramic N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A
N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.8348 in72 mm N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A
2176 - 2200 of 2670 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »