Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9120HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 8330 lbf37000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10200 lbf45500 N | Limiting Speed - Grease N/A 10700 rpm |
CAD
N/A
|
| 3MMVC9120HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 7410 lbf33000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10200 lbf45500 N | Limiting Speed - Grease N/A 12900 rpm |
CAD
N/A
|
| 2MMV9120HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 8840 lbf39300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10800 lbf48200 N | Limiting Speed - Grease N/A 10800 rpm |
CAD
N/A
|
| 2MMVC9120HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 7870 lbf35000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10800 lbf48200 N | Limiting Speed - Grease N/A 12900 rpm |
CAD
N/A
|
| 3MMV9120HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 8330 lbf37000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10200 lbf45500 N | Limiting Speed - Grease N/A 10700 rpm |
CAD
N/A
|
| 3MMVC9120HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 7410 lbf33000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10200 lbf45500 N | Limiting Speed - Grease N/A 12900 rpm |
CAD
N/A
|
| 2MMV9120HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 8840 lbf39300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10800 lbf48200 N | Limiting Speed - Grease N/A 10800 rpm |
CAD
N/A
|
| 2MMVC9120HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 7870 lbf35000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10800 lbf48200 N | Limiting Speed - Grease N/A 12900 rpm |
CAD
N/A
|
| 3MMV9120HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 8330 lbf37000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10200 lbf45500 N | Limiting Speed - Grease N/A 10700 rpm |
CAD
N/A
|
| 3MMVC9120HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 7410 lbf33000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10200 lbf45500 N | Limiting Speed - Grease N/A 12900 rpm |
CAD
N/A
|
| 2MMV9120HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 8840 lbf39300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10800 lbf48200 N | Limiting Speed - Grease N/A 10800 rpm |
CAD
N/A
|
| 2MMVC9120HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 7870 lbf35000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10800 lbf48200 N | Limiting Speed - Grease N/A 12900 rpm |
CAD
N/A
|
| 3MMV9120HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 8330 lbf37000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10200 lbf45500 N | Limiting Speed - Grease N/A 10700 rpm |
CAD
N/A
|
| 3MMVC9120HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 7410 lbf33000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10200 lbf45500 N | Limiting Speed - Grease N/A 12900 rpm |
CAD
N/A
|
| 2MMV9120HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 8840 lbf39300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10800 lbf48200 N | Limiting Speed - Grease N/A 10800 rpm |
CAD
N/A
|
| 2MMVC9120HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 7870 lbf35000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10800 lbf48200 N | Limiting Speed - Grease N/A 12900 rpm |
CAD
N/A
|
| 3MMV9120HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 8330 lbf37000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10200 lbf45500 N | Limiting Speed - Grease N/A 10700 rpm |
CAD
N/A
|
| 3MMVC9120HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 7410 lbf33000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10200 lbf45500 N | Limiting Speed - Grease N/A 12900 rpm |
CAD
N/A
|
| 2MMV9120HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 8840 lbf39300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10800 lbf48200 N | Limiting Speed - Grease N/A 10800 rpm |
CAD
N/A
|
| 2MMVC9120HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 7870 lbf35000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10800 lbf48200 N | Limiting Speed - Grease N/A 12900 rpm |
CAD
N/A
|
| 3MMV9120HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 8330 lbf37000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10200 lbf45500 N | Limiting Speed - Grease N/A 10700 rpm |
CAD
N/A
|
| 3MMVC9120HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 7410 lbf33000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10200 lbf45500 N | Limiting Speed - Grease N/A 12900 rpm |
CAD
N/A
|
| 2MMV9120HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 8840 lbf39300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10800 lbf48200 N | Limiting Speed - Grease N/A 10800 rpm |
CAD
N/A
|
| 2MMVC9120HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 7870 lbf35000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10800 lbf48200 N | Limiting Speed - Grease N/A 12900 rpm |
CAD
N/A
|
| 3MMV9120HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.9055 in150 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 8330 lbf37000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10200 lbf45500 N | Limiting Speed - Grease N/A 10700 rpm |
CAD
N/A
|