CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2976 - 3000 of 13198 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Quadruplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A
N/A Duplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
N/A Triplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A
N/A Triplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A
N/A Duplex N/A 30 mm N/A 1.850 in47.000 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A
N/A Single N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
N/A Duplex N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A
N/A Duplex N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A STEEL N/A
N/A Duplex N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A STEEL N/A
N/A Duplex N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A STEEL N/A
N/A Quadruplex N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A STEEL N/A
N/A Quadruplex N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A STEEL N/A
N/A Quadruplex N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A STEEL N/A
N/A Single N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A STEEL N/A
N/A Single N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A STEEL N/A
N/A Single N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A STEEL N/A
N/A Single N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A STEEL N/A
N/A Triplex N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A STEEL N/A
N/A Triplex N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A STEEL N/A
N/A Triplex N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A STEEL N/A
N/A Duplex N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
N/A Duplex N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
N/A Duplex N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
N/A Quadruplex N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
N/A Quadruplex N/A 30 mm N/A 1.8504 in47.000 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
2976 - 3000 of 13198 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »