CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3251 - 3275 of 13198 | Results Per Page | View | Unit of Measure
« 131 132 133 134 135 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Triplex N/A 30 mm N/A 2.1654 in55.000 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A
N/A Triplex N/A 30 mm N/A 2.1654 in55.000 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A
N/A Duplex N/A 30 mm N/A 2.1654 in55.000 mm N/A 0.5118 in13 mm N/A 0.4724 in12 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A
N/A Quadruplex N/A 30 mm N/A 2.1654 in55.000 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A
N/A Quadruplex N/A 30 mm N/A 2.1654 in55.000 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A
N/A Quadruplex N/A 30 mm N/A 2.1654 in55.000 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A
N/A Single N/A 30 mm N/A 2.1654 in55.000 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A
N/A Triplex N/A 30 mm N/A 2.1654 in55.000 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A
N/A Triplex N/A 30 mm N/A 2.1654 in55.000 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A
N/A Single N/A 30 mm N/A 2.1654 in55.000 mm N/A 0.5118 in13 mm N/A 1.7322 in44 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A
N/A Duplex N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A
N/A Duplex N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A
N/A Duplex N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A
N/A Duplex N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A
N/A Single N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A
N/A Single N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A
N/A Duplex N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 1.4174 in36 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A
N/A Duplex N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A
N/A Duplex N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 0.5906 in15 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A
N/A Duplex N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A
N/A Single N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A
N/A Single N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A
N/A Single N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 1.1812 in30 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A
N/A Duplex N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 2.3624 in60 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A
N/A Quadruplex N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A
3251 - 3275 of 13198 | Results Per Page | View | Unit of Measure
« 131 132 133 134 135 »