CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3601 - 3625 of 13198 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Quadruplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
N/A Quadruplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
N/A Quadruplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
N/A Single N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
N/A Single N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
N/A Single N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
N/A Single N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
N/A Triplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
N/A Triplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
N/A Triplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
N/A Duplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.0629 in27 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
N/A Duplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
N/A Duplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
N/A Duplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
N/A Quadruplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
N/A Quadruplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
N/A Quadruplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
N/A Single N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
N/A Single N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
N/A Single N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
N/A Triplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
N/A Triplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
N/A Triplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
N/A Duplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.748 in19 mm N/A 15 º N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A STEEL N/A
N/A Duplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A
3601 - 3625 of 13198 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »