Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5551 - 5575 of 13198 | Results Per Page | View | Unit of Measure
« 221 222 223 224 225 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A STEEL N/A
N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A STEEL N/A
N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A STEEL N/A
N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A STEEL N/A
N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A STEEL N/A
N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A STEEL N/A
N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
N/A Quadruplex N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
N/A Quadruplex N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
N/A Quadruplex N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
N/A Quadruplex N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
N/A Quadruplex N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
5551 - 5575 of 13198 | Results Per Page | View | Unit of Measure
« 221 222 223 224 225 »