Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5876 - 5900 of 13198 | Results Per Page | View | Unit of Measure
« 236 237 238 239 240 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Single N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 1.063 in27 mm N/A 15 º N/A 9250 lbf41200 N N/A 17500 lbf77900 N N/A Ceramic N/A
N/A Single N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 1.063 in27 mm N/A 25 º N/A 10000 lbf44700 N N/A 16900 lbf75100 N N/A STEEL N/A
N/A Single N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 1.063 in27 mm N/A 25 º N/A 8940 lbf39800 N N/A 16900 lbf75100 N N/A Ceramic N/A
N/A Duplex N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 2.126 in54 mm N/A 15 º N/A 10400 lbf46200 N N/A 17500 lbf77900 N N/A STEEL N/A
N/A Duplex N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 2.126 in54 mm N/A 15 º N/A 9250 lbf41200 N N/A 17500 lbf77900 N N/A Ceramic N/A
N/A Duplex N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 2.126 in54 mm N/A 25 º N/A 10000 lbf44700 N N/A 16900 lbf75100 N N/A STEEL N/A
N/A Duplex N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 2.126 in54 mm N/A 25 º N/A 8940 lbf39800 N N/A 16900 lbf75100 N N/A Ceramic N/A
N/A Triplex N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 3.189 in81 mm N/A 15 º N/A 10400 lbf46200 N N/A 17500 lbf77900 N N/A STEEL N/A
N/A Triplex N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 3.189 in81 mm N/A 15 º N/A 9250 lbf41200 N N/A 17500 lbf77900 N N/A Ceramic N/A
N/A Triplex N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 3.189 in81 mm N/A 25 º N/A 10000 lbf44700 N N/A 16900 lbf75100 N N/A STEEL N/A
N/A Triplex N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 3.189 in81 mm N/A 25 º N/A 8940 lbf39800 N N/A 16900 lbf75100 N N/A Ceramic N/A
N/A Quadruplex N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 4.252 in108 mm N/A 15 º N/A 10400 lbf46200 N N/A 17500 lbf77900 N N/A STEEL N/A
N/A Quadruplex N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 4.252 in108 mm N/A 15 º N/A 9250 lbf41200 N N/A 17500 lbf77900 N N/A Ceramic N/A
N/A Quadruplex N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 4.252 in108 mm N/A 25 º N/A 10000 lbf44700 N N/A 16900 lbf75100 N N/A STEEL N/A
N/A Quadruplex N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 4.252 in108 mm N/A 25 º N/A 8940 lbf39800 N N/A 16900 lbf75100 N N/A Ceramic N/A
N/A Single N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 1.063 in27 mm N/A 15 º N/A 10400 lbf46200 N N/A 17500 lbf77900 N N/A STEEL N/A
N/A Single N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 1.063 in27 mm N/A 15 º N/A 9250 lbf41200 N N/A 17500 lbf77900 N N/A Ceramic N/A
N/A Single N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 1.063 in27 mm N/A 25 º N/A 10000 lbf44700 N N/A 16900 lbf75100 N N/A STEEL N/A
N/A Single N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 1.063 in27 mm N/A 25 º N/A 8940 lbf39800 N N/A 16900 lbf75100 N N/A Ceramic N/A
N/A Duplex N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 2.126 in54 mm N/A 15 º N/A 10400 lbf46200 N N/A 17500 lbf77900 N N/A STEEL N/A
N/A Duplex N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 2.126 in54 mm N/A 15 º N/A 9250 lbf41200 N N/A 17500 lbf77900 N N/A Ceramic N/A
N/A Duplex N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 2.126 in54 mm N/A 25 º N/A 10000 lbf44700 N N/A 16900 lbf75100 N N/A STEEL N/A
N/A Duplex N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 2.126 in54 mm N/A 25 º N/A 8940 lbf39800 N N/A 16900 lbf75100 N N/A Ceramic N/A
N/A Triplex N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 3.189 in81 mm N/A 15 º N/A 10400 lbf46200 N N/A 17500 lbf77900 N N/A STEEL N/A
N/A Triplex N/A 50 mm N/A 4.331 in110.000 mm N/A 1.0630 in27 mm N/A 3.189 in81 mm N/A 15 º N/A 9250 lbf41200 N N/A 17500 lbf77900 N N/A Ceramic N/A
5876 - 5900 of 13198 | Results Per Page | View | Unit of Measure
« 236 237 238 239 240 »