Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5976 - 6000 of 13198 | Results Per Page | View | Unit of Measure
« 236 237 238 239 240 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A STEEL N/A
N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A STEEL N/A
N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A STEEL N/A
N/A Duplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.4172 in36 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A
N/A Duplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A
N/A Quadruplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A
N/A Quadruplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A
N/A Quadruplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A
N/A Single N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A
N/A Single N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A
N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A
N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A
N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A
N/A Single N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A STEEL N/A
N/A Single N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A
N/A Single N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A STEEL N/A
N/A Single N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A
N/A Single N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A STEEL N/A
N/A Single N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A
N/A Single N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A STEEL N/A
N/A Single N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A
N/A Duplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A STEEL N/A
N/A Duplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A
N/A Duplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A STEEL N/A
N/A Duplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A
5976 - 6000 of 13198 | Results Per Page | View | Unit of Measure
« 236 237 238 239 240 »