Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
6526 - 6550 of 13198 | Results Per Page | View | Unit of Measure
« 261 262 263 264 265 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Duplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 2.283 in58 mm N/A 25 º N/A 10500 lbf46800 N N/A 19500 lbf86700 N N/A Ceramic N/A
N/A Triplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 3.425 in87 mm N/A 15 º N/A 12200 lbf54600 N N/A 20300 lbf90200 N N/A STEEL N/A
N/A Triplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 3.425 in87 mm N/A 15 º N/A 10900 lbf48600 N N/A 20300 lbf90200 N N/A Ceramic N/A
N/A Triplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 3.425 in87 mm N/A 25 º N/A 11800 lbf52600 N N/A 19500 lbf86700 N N/A STEEL N/A
N/A Triplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 3.425 in87 mm N/A 25 º N/A 10500 lbf46800 N N/A 19500 lbf86700 N N/A Ceramic N/A
N/A Quadruplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 4.567 in116 mm N/A 15 º N/A 12200 lbf54600 N N/A 20300 lbf90200 N N/A STEEL N/A
N/A Quadruplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 4.567 in116 mm N/A 15 º N/A 10900 lbf48600 N N/A 20300 lbf90200 N N/A Ceramic N/A
N/A Quadruplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 4.567 in116 mm N/A 25 º N/A 11800 lbf52600 N N/A 19500 lbf86700 N N/A STEEL N/A
N/A Quadruplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 4.567 in116 mm N/A 25 º N/A 10500 lbf46800 N N/A 19500 lbf86700 N N/A Ceramic N/A
N/A Single N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 1.142 in29 mm N/A 15 º N/A 12200 lbf54600 N N/A 20300 lbf90200 N N/A STEEL N/A
N/A Single N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 1.142 in29 mm N/A 15 º N/A 10900 lbf48600 N N/A 20300 lbf90200 N N/A Ceramic N/A
N/A Single N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 1.142 in29 mm N/A 25 º N/A 11800 lbf52600 N N/A 19500 lbf86700 N N/A STEEL N/A
N/A Single N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 1.142 in29 mm N/A 25 º N/A 10500 lbf46800 N N/A 19500 lbf86700 N N/A Ceramic N/A
N/A Duplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 2.283 in58 mm N/A 15 º N/A 12200 lbf54600 N N/A 20300 lbf90200 N N/A STEEL N/A
N/A Duplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 2.283 in58 mm N/A 15 º N/A 10900 lbf48600 N N/A 20300 lbf90200 N N/A Ceramic N/A
N/A Duplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 2.283 in58 mm N/A 25 º N/A 11800 lbf52600 N N/A 19500 lbf86700 N N/A STEEL N/A
N/A Duplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 2.283 in58 mm N/A 25 º N/A 10500 lbf46800 N N/A 19500 lbf86700 N N/A Ceramic N/A
N/A Triplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 3.425 in87 mm N/A 15 º N/A 12200 lbf54600 N N/A 20300 lbf90200 N N/A STEEL N/A
N/A Triplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 3.425 in87 mm N/A 15 º N/A 10900 lbf48600 N N/A 20300 lbf90200 N N/A Ceramic N/A
N/A Triplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 3.425 in87 mm N/A 25 º N/A 11800 lbf52600 N N/A 19500 lbf86700 N N/A STEEL N/A
N/A Triplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 3.425 in87 mm N/A 25 º N/A 10500 lbf46800 N N/A 19500 lbf86700 N N/A Ceramic N/A
N/A Quadruplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 4.567 in116 mm N/A 15 º N/A 12200 lbf54600 N N/A 20300 lbf90200 N N/A STEEL N/A
N/A Quadruplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 4.567 in116 mm N/A 15 º N/A 10900 lbf48600 N N/A 20300 lbf90200 N N/A Ceramic N/A
N/A Quadruplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 4.567 in116 mm N/A 25 º N/A 11800 lbf52600 N N/A 19500 lbf86700 N N/A STEEL N/A
N/A Quadruplex N/A 55 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 4.567 in116 mm N/A 25 º N/A 10500 lbf46800 N N/A 19500 lbf86700 N N/A Ceramic N/A
6526 - 6550 of 13198 | Results Per Page | View | Unit of Measure
« 261 262 263 264 265 »