Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
7301 - 7325 of 13198 | Results Per Page | View | Unit of Measure
« 291 292 293 294 295 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Triplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A
N/A Triplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A
N/A Triplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A
N/A Triplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A
N/A Triplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A
N/A Triplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A
N/A Triplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A
N/A Quadruplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A
N/A Quadruplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A
N/A Quadruplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A
N/A Quadruplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A
N/A Quadruplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A
N/A Quadruplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A
N/A Quadruplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A
N/A Quadruplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A
N/A Triplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A
N/A Single N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A
N/A Quadruplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A
N/A Duplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A
N/A Triplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A
N/A Single N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A
N/A Quadruplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A
N/A Duplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A
N/A Triplex N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A
N/A Single N/A 65 mm N/A 3.543 in90.000 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A
7301 - 7325 of 13198 | Results Per Page | View | Unit of Measure
« 291 292 293 294 295 »