Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
9951 - 9975 of 13198 | Results Per Page | View | Unit of Measure
« 396 397 398 399 400 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A
N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A
N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A
N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A
N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A
N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A
N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A
N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A
N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A
N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A
N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A
N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A
N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A
N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A
N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A
N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A
N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A
N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A
N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A
N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A
N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A
N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A
N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A
N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A
N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A
9951 - 9975 of 13198 | Results Per Page | View | Unit of Measure
« 396 397 398 399 400 »