Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
10201 - 10225 of 13198 | Results Per Page | View | Unit of Measure
« 406 407 408 409 410 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Duplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A
N/A Quadruplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A
N/A Single N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A
N/A Triplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A
N/A Quadruplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A
N/A Single N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A
N/A Triplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A
N/A Duplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A
N/A Duplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
N/A Quadruplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
N/A Single N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
N/A Triplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
N/A Duplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
N/A Quadruplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
N/A Single N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
N/A Triplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
N/A Duplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A
N/A Quadruplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A
N/A Single N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A
N/A Triplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A
N/A Duplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
N/A Quadruplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
N/A Single N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
N/A Triplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
N/A Duplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A
10201 - 10225 of 13198 | Results Per Page | View | Unit of Measure
« 406 407 408 409 410 »