Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
10626 - 10650 of 13198 | Results Per Page | View | Unit of Measure
« 426 427 428 429 430 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Duplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A
N/A Duplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A
N/A Duplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A
N/A Duplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A
N/A Duplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A
N/A Duplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A
N/A Duplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A
N/A Duplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A
N/A Triplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A
N/A Triplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A
N/A Triplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A
N/A Triplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A
N/A Triplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A
N/A Triplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A
N/A Triplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A
N/A Triplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A
N/A Quadruplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A
N/A Quadruplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A
N/A Quadruplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A
N/A Quadruplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A
N/A Quadruplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A
N/A Quadruplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A
N/A Quadruplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A
N/A Quadruplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A
N/A Triplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A
10626 - 10650 of 13198 | Results Per Page | View | Unit of Measure
« 426 427 428 429 430 »