Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
11826 - 11850 of 13198 | Results Per Page | View | Unit of Measure
« 471 472 473 474 475 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Triplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 15 º N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A Ceramic N/A
N/A Triplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 25 º N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A Ceramic N/A
N/A Triplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 25 º N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A STEEL N/A
N/A Quadruplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A
N/A Quadruplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 15 º N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A Ceramic N/A
N/A Quadruplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 25 º N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A Ceramic N/A
N/A Quadruplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 25 º N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A STEEL N/A
N/A Single N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A
N/A Single N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 15 º N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A Ceramic N/A
N/A Single N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 25 º N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A Ceramic N/A
N/A Single N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 25 º N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A STEEL N/A
N/A Duplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 2.992 in76 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A
N/A Duplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 2.992 in76 mm N/A 15 º N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A Ceramic N/A
N/A Duplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 2.992 in76 mm N/A 25 º N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A Ceramic N/A
N/A Duplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 2.992 in76 mm N/A 25 º N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A STEEL N/A
N/A Triplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A
N/A Triplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 15 º N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A Ceramic N/A
N/A Triplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 25 º N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A Ceramic N/A
N/A Triplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 25 º N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A STEEL N/A
N/A Quadruplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A
N/A Quadruplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 15 º N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A Ceramic N/A
N/A Quadruplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 25 º N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A Ceramic N/A
N/A Quadruplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 25 º N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A STEEL N/A
N/A Single N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A
N/A Single N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 15 º N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A Ceramic N/A
11826 - 11850 of 13198 | Results Per Page | View | Unit of Measure
« 471 472 473 474 475 »