Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
12151 - 12175 of 13198 | Results Per Page | View | Unit of Measure
« 486 487 488 489 490 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Triplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A
N/A Triplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A
N/A Triplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A
N/A Quadruplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A
N/A Quadruplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A
N/A Quadruplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A
N/A Quadruplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A
N/A Single N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A
N/A Single N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A
N/A Single N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A
N/A Single N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A
N/A Duplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A
N/A Duplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A
N/A Duplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A
N/A Duplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A
N/A Triplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A
N/A Triplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A
N/A Triplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A
N/A Triplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A
N/A Quadruplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 15 º N/A 40500 lbf180100 N N/A 47200 lbf210100 N N/A STEEL N/A
N/A Quadruplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A
N/A Quadruplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A
N/A Quadruplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A
N/A Triplex N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A
N/A Single N/A 120 mm N/A 8.465 in215 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 25 º N/A 39000 lbf173500 N N/A 45100 lbf200500 N N/A STEEL N/A
12151 - 12175 of 13198 | Results Per Page | View | Unit of Measure
« 486 487 488 489 490 »