Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
12651 - 12675 of 13198 | Results Per Page | View | Unit of Measure
« 506 507 508 509 510 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 5.512 in140.000 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A
N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 5.512 in140.000 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A
N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 5.512 in140.000 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A
N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 5.512 in140.000 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A
N/A Triplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A
N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A
N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 5.512 in140.000 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A
N/A Duplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 2.7560 in70 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A
N/A Triplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A
N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A
N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 5.512 in140.000 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A
N/A Duplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 2.7560 in70 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A
N/A Triplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A
N/A Triplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A
N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A
N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 5.512 in140.000 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A
N/A Duplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 2.7560 in70 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A
N/A Duplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 2.7560 in70 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A
N/A Triplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A
N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A
N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 5.512 in140.000 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A
N/A Duplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 2.7560 in70 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A
N/A Single N/A 150 mm N/A 8.8583 in225 mm N/A 1.3780 in35 mm N/A 0.9449 in24.000 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A
N/A Duplex N/A 150 mm N/A 10.6299 in270 mm N/A 1.7717 in45 mm N/A 3.5434 in90 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A
N/A Quadruplex N/A 150 mm N/A 10.6299 in270 mm N/A 1.7717 in45 mm N/A 7.0868 in180 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A
12651 - 12675 of 13198 | Results Per Page | View | Unit of Measure
« 506 507 508 509 510 »