Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
13001 - 13025 of 13198 | Results Per Page | View | Unit of Measure
« 521 522 523 524 525 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Triplex N/A 170 mm N/A 10.2362 in260 mm N/A 1.6535 in42 mm N/A 2.2048 in56 mm N/A 25 º N/A 52300 lbf232600 N N/A 49700 lbf221000 N N/A STEEL N/A
N/A Duplex N/A 180 mm N/A 11.0236 in280 mm N/A 1.8110 in46 mm N/A 3.622 in92 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A
N/A Quadruplex N/A 180 mm N/A 11.0236 in280 mm N/A 1.8110 in46 mm N/A 7.244 in184 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A
N/A Single N/A 180 mm N/A 11.0236 in280 mm N/A 1.8110 in46 mm N/A 1.811 in46 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A
N/A Triplex N/A 180 mm N/A 11.0236 in280 mm N/A 1.8110 in46 mm N/A 5.433 in138.000 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A
N/A Duplex N/A 180 mm N/A 11.0236 in280 mm N/A 1.8110 in46 mm N/A 3.622 in92 mm N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A
N/A Quadruplex N/A 180 mm N/A 11.0236 in280 mm N/A 1.8110 in46 mm N/A 7.244 in184 mm N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A
N/A Single N/A 180 mm N/A 11.0236 in280 mm N/A 1.8110 in46 mm N/A 1.811 in46 mm N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A
N/A Triplex N/A 180 mm N/A 11.0236 in280 mm N/A 1.8110 in46 mm N/A 5.433 in138.000 mm N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A
N/A Duplex N/A 180 mm N/A 11.0236 in280 mm N/A 1.8110 in46 mm N/A 3.622 in92 mm N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A
N/A Quadruplex N/A 180 mm N/A 11.0236 in280 mm N/A 1.8110 in46 mm N/A 7.244 in184 mm N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A
N/A Single N/A 180 mm N/A 11.0236 in280 mm N/A 1.8110 in46 mm N/A 1.811 in46 mm N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A
N/A Triplex N/A 180 mm N/A 11.0236 in280 mm N/A 1.8110 in46 mm N/A 5.433 in138.000 mm N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A
N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 1.811 in46 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A
N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 1.811 in46 mm N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A
N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 1.811 in46 mm N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A
N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 1.811 in46 mm N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A
N/A Duplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 3.622 in92 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A
N/A Duplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 3.622 in92 mm N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A
N/A Duplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 3.622 in92 mm N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A
N/A Duplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 3.622 in92 mm N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A
N/A Triplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 5.433 in138.000 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A
N/A Triplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 5.433 in138.000 mm N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A
N/A Triplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 5.433 in138.000 mm N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A
N/A Triplex N/A 180 mm N/A 11.024 in280 mm N/A 1.8110 in46 mm N/A 5.433 in138.000 mm N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A
13001 - 13025 of 13198 | Results Per Page | View | Unit of Measure
« 521 522 523 524 525 »