CAD (0)
▾
Oil Seals Inch
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 100470 |
Seal Type
N/A
32 |
Shaft Size N/A 2.129 in54.077 mm | Outer Diameter N/A 2.846 in72.288 mm | Overall Width N/A 0.323 in8.204 mm | Material N/A PTFE |
CAD
N/A
|
| 42101S |
Seal Type
N/A
4S |
Shaft Size N/A 2.129 in54.077 mm | Outer Diameter N/A 2.895 in73.533 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 8312 |
Seal Type
N/A
272 |
Shaft Size N/A 2.136 in54.254 mm | Outer Diameter N/A 2.91 in73.914 mm | Overall Width N/A 0.326 in8.28 mm | Material N/A Nitrile | CAD N/A |
| 4635V | Seal Type N/A | Shaft Size N/A 2.141 in54.381 mm | Outer Diameter N/A 3.493 in88.722 mm | Overall Width N/A 0.329 in8.357 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 710890 |
Seal Type
N/A
32 |
Shaft Size N/A 2.146 in54.508 mm | Outer Diameter N/A 3.239 in82.271 mm | Overall Width N/A 0.6 in15.24 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 100058 |
Seal Type
N/A
W |
Shaft Size N/A 2.156 in54.762 mm | Outer Diameter N/A 2.885 in73.279 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A PTFE | CAD N/A |
| 450621 |
Seal Type
N/A
45 |
Shaft Size N/A 2.156 in54.762 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 450869 |
Seal Type
N/A
45 |
Shaft Size N/A 2.156 in54.762 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 710725 |
Seal Type
N/A
32 |
Shaft Size N/A 2.157 in54.788 mm | Outer Diameter N/A 3.067 in77.902 mm | Overall Width N/A 0.335 in8.509 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 225500 |
Seal Type
N/A
32 |
Shaft Size N/A 2.165 in55 mm | Outer Diameter N/A 2.689 in68.3 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
| 225530 |
Seal Type
N/A
35 |
Shaft Size N/A 2.165 in55 mm | Outer Diameter N/A 2.8440 in72.25 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
| 225535 |
Seal Type
N/A
32 |
Shaft Size N/A 2.165 in55 mm | Outer Diameter N/A 2.843 in72.2 mm | Overall Width N/A 0.413 in10.5 mm | Material N/A Nitrile |
CAD
N/A
|
| 225545 |
Seal Type
N/A
35 |
Shaft Size N/A 2.165 in55 mm | Outer Diameter N/A 2.967 in75.35 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile |
CAD
N/A
|
| 710127 |
Seal Type
N/A
74 |
Shaft Size N/A 2.165 in55 mm | Outer Diameter N/A 2.685 in68.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
| 710279 |
Seal Type
N/A
32 |
Shaft Size N/A 2.165 in55 mm | Outer Diameter N/A 2.764 in7.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710467 |
Seal Type
N/A
47 |
Shaft Size N/A 2.165 in55 mm | Outer Diameter N/A 2.961 in75.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 710787 |
Seal Type
N/A
40 |
Shaft Size N/A 2.165 in55 mm | Outer Diameter N/A 6.74 in171.2 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A PTFE | CAD N/A |
| 1207N |
Seal Type
N/A
49 |
Shaft Size N/A 2.165 in55 mm | Outer Diameter N/A 2.917 in74.1 mm | Overall Width N/A 0.362 in9.2 mm | Material N/A Nitrile |
CAD
N/A
|
| 139BULK | Seal Type N/A | Shaft Size N/A 2.175 in55.245 mm | Outer Diameter N/A 2.381 in60.477 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
| 139PKG | Seal Type N/A | Shaft Size N/A 2.175 in55.245 mm | Outer Diameter N/A 2.381 in60.477 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
| 4740 |
Seal Type
N/A
282 |
Shaft Size N/A 2.18 in55.372 mm | Outer Diameter N/A 3.004 in76.302 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 713103 |
Seal Type
N/A
69 |
Shaft Size N/A 2.18 in55.372 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.62 in15.748 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 8974S |
Seal Type
N/A
49 |
Shaft Size N/A 2.18 in55.372 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.495 in12.573 mm | Material N/A Nitrile |
CAD
N/A
|
| 3103 |
Seal Type
N/A
69 |
Shaft Size N/A 2.18 in55.372 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.62 in15.748 mm | Material N/A Nitrile | CAD N/A |
| 710413 |
Seal Type
N/A
40 |
Shaft Size N/A 2.185 in55.499 mm | Outer Diameter N/A 3.148 in79.959 mm | Overall Width N/A 0.413 in10.49 mm | Material N/A Polyacrylate | CAD N/A |