CAD (0)
▾
Oil Seals Inch
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 455655 |
Seal Type
N/A
45 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 4250 |
Seal Type
N/A
74 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.307 in83.998 mm | Overall Width N/A 0.465 in11.811 mm | Material N/A Nitrile | CAD N/A |
| 450519 |
Seal Type
N/A
45 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 4525V |
Seal Type
N/A
72 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 4.04 in102.616 mm | Overall Width N/A 0.419 in10.643 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 455001 |
Seal Type
N/A
45 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.548 in90.119 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 470605 |
Seal Type
N/A
47 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 471271 |
Seal Type
N/A
47 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 471271V |
Seal Type
N/A
47 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 472029 |
Seal Type
N/A
47 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 473274 |
Seal Type
N/A
47 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.433 in87.198 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 473274N |
Seal Type
N/A
47 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.433 in87.198 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 473476 |
Seal Type
N/A
47 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.155 in80.137 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 710018 | Seal Type N/A | Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.255 in82.677 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Urethane | CAD N/A |
| 710027 | Seal Type N/A | Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.313 in7.95 mm | Material N/A Urethane | CAD N/A |
| 714670 |
Seal Type
N/A
47 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.504 in89.002 mm | Overall Width N/A 0.45 in11.43 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 7512SSO |
Seal Type
N/A
51 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 6.125 in155.575 mm | Overall Width N/A 0.4 in10.16 mm | Material N/A Nitrile | CAD N/A |
| 7581H |
Seal Type
N/A
48 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Silicone |
CAD
N/A
|
| 80330 |
Seal Type
N/A
8L |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.435 in87.249 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Leather | CAD N/A |
| 3136N |
Seal Type
N/A
47 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 4.943 in125.552 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 39803 |
Seal Type
N/A
FW-H |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.135 in79.629 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A PTFE | CAD N/A |
| 40337S |
Seal Type
N/A
4S |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.154 in80.112 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 40555 |
Seal Type
N/A
4L |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Leather | CAD N/A |
| 40555S |
Seal Type
N/A
4S |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 100727 |
Seal Type
N/A
74 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 4.042 in102.667 mm | Overall Width N/A 0.492 in12.497 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 455079 |
Seal Type
N/A
45 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|