CAD (0)
▾
Oil Seals Inch
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 475458 |
Seal Type
N/A
47 |
Shaft Size N/A 2.625 in66.675 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 712625 |
Seal Type
N/A
90 |
Shaft Size N/A 2.625 in66.675 mm | Outer Diameter N/A 4.069 in103.353 mm | Overall Width N/A 0.96 in24.384 mm | Material N/A Polyacrylate | CAD N/A |
| 9773 |
Seal Type
N/A
74 |
Shaft Size N/A 2.625 in66.675 mm | Outer Diameter N/A 4.568 in116.027 mm | Overall Width N/A 0.718 in18.237 mm | Material N/A Polyacrylate | CAD N/A |
| 127592 |
Seal Type
N/A
87 |
Shaft Size N/A 2.625 in66.675 mm | Outer Diameter N/A 3.626 in92.1 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A Nitrile | CAD N/A |
| 3813 |
Seal Type
N/A
64 |
Shaft Size N/A 2.625 in66.675 mm | Outer Diameter N/A 3.7 in93.98 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Silicone | CAD N/A |
| 41163T |
Seal Type
N/A
FW-H |
Shaft Size N/A 2.625 in66.675 mm | Outer Diameter N/A 3.7 in93.98 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE | CAD N/A |
| 412871 |
Seal Type
N/A
41 |
Shaft Size N/A 2.625 in66.675 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 413248 |
Seal Type
N/A
41 |
Shaft Size N/A 2.625 in66.675 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 418307 |
Seal Type
N/A
41 |
Shaft Size N/A 2.625 in66.675 mm | Outer Diameter N/A 4.3750 in111.125 mm | Overall Width N/A 0.438 in11.1252 mm | Material N/A Nitrile |
CAD
N/A
|
| 418309 |
Seal Type
N/A
41 |
Shaft Size N/A 2.625 in66.675 mm | Outer Diameter N/A 3.756 in95.4024 mm | Overall Width N/A 0.438 in11.1252 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 5111S | Seal Type N/A | Shaft Size N/A 2.63 in66.8 mm | Outer Diameter N/A 3.245 in82.423 mm | Overall Width N/A 0.215 in5.461 mm | Material N/A Nitrile | CAD N/A |
| 486857 |
Seal Type
N/A
48 |
Shaft Size N/A 2.648 in67.259 mm | Outer Diameter N/A 3.817 in96.952 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 7780N |
Seal Type
N/A
4L |
Shaft Size N/A 2.667 in67.742 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Leather | CAD N/A |
| 147BULK | Seal Type N/A | Shaft Size N/A 2.675 in67.945 mm | Outer Diameter N/A 2.881 in73.177 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
| 147PKG | Seal Type N/A | Shaft Size N/A 2.675 in67.945 mm | Outer Diameter N/A 2.881 in73.177 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
| 226840 |
Seal Type
N/A
32 |
Shaft Size N/A 2.677 in68 mm | Outer Diameter N/A 3.752 in95.3 mm | Overall Width N/A 0.512 in13 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710234 |
Seal Type
N/A
32 |
Shaft Size N/A 2.677 in68 mm | Outer Diameter N/A 3.316 in84.23 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 710275 |
Seal Type
N/A
40 |
Shaft Size N/A 2.677 in68 mm | Outer Diameter N/A 4.886 in124.1 mm | Overall Width N/A 0.453 in11.5 mm | Material N/A Polyacrylate | CAD N/A |
| 710334 |
Seal Type
N/A
32 |
Shaft Size N/A 2.677 in68 mm | Outer Diameter N/A 3.394 in86.200 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 710446 |
Seal Type
N/A
35 |
Shaft Size N/A 2.677 in68 mm | Outer Diameter N/A 3.472 in88.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
| 712511 |
Seal Type
N/A
32 |
Shaft Size N/A 2.677 in68 mm | Outer Diameter N/A 3.512 in89.2 mm | Overall Width N/A 0.433 in11 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 365008 |
Seal Type
N/A
36 |
Shaft Size N/A 2.687 in68.25 mm | Outer Diameter N/A 3.876 in98.45 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 455434 |
Seal Type
N/A
45 |
Shaft Size N/A 2.687 in68.25 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 455008 |
Seal Type
N/A
45 |
Shaft Size N/A 2.687 in68.25 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 455151 |
Seal Type
N/A
45 |
Shaft Size N/A 2.687 in68.25 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|