CAD (0)
▾
Oil Seals Inch
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 476283N |
Seal Type
N/A
47 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 476574N |
Seal Type
N/A
47 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.942 in100.127 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 480491 |
Seal Type
N/A
48 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.486 in88.544 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 485364N |
Seal Type
N/A
48 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 710038 | Seal Type N/A | Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.255 in82.677 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Urethane | CAD N/A |
| 710395 |
Seal Type
N/A
06 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.784 in96.114 mm | Overall Width N/A 0.762 in19.355 mm | Material N/A Nitrile | CAD N/A |
| P710493 |
Seal Type
N/A
34 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 1.181 in29.997 mm | Material N/A Polyacrylate |
CAD
N/A
|
| P710494 |
Seal Type
N/A
34 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 4.5000 in114.300 mm | Overall Width N/A 1.181 in29.997 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 310841 |
Seal Type
N/A
31 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.13 in79.502 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
| 455272 |
Seal Type
N/A
45 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 370352A |
Seal Type
N/A
11 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.792 in96.317 mm | Overall Width N/A 0.767 in19.482 mm | Material N/A Nitrile | CAD N/A |
| 417316V |
Seal Type
N/A
41 |
Shaft Size N/A 2.751 in69.875 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 370127A |
Seal Type
N/A
06 |
Shaft Size N/A 2.752 in69.901 mm | Outer Diameter N/A 3.943 in100.152 mm | Overall Width N/A 0.565 in14.351 mm | Material N/A Nitrile | CAD N/A |
| 40392 |
Seal Type
N/A
FW-H |
Shaft Size N/A 2.756 in70.002 mm | Outer Diameter N/A 4.009 in101.829 mm | Overall Width N/A 0.469 in11.913 mm | Material N/A PTFE | CAD N/A |
| 227020 |
Seal Type
N/A
32 |
Shaft Size N/A 2.756 in70 mm | Outer Diameter N/A 3.474 in88.25 mm | Overall Width N/A 0.472 in12 mm | Material N/A Silicone |
CAD
N/A
|
| 227040 |
Seal Type
N/A
35 |
Shaft Size N/A 2.756 in70 mm | Outer Diameter N/A 3.556 in90.32 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 227045 |
Seal Type
N/A
47 |
Shaft Size N/A 2.756 in70 mm | Outer Diameter N/A 3.631 in92.23 mm | Overall Width N/A 0.472 in12 mm | Material N/A Silicone |
CAD
N/A
|
| 710456 |
Seal Type
N/A
48 |
Shaft Size N/A 2.756 in70 mm | Outer Diameter N/A 3.709 in94.2 mm | Overall Width N/A 0.413 in10.5 mm | Material N/A Nitrile |
CAD
N/A
|
| 710763 |
Seal Type
N/A
40 |
Shaft Size N/A 2.756 in70 mm | Outer Diameter N/A 4.413 in112.1 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
| 1021V |
Seal Type
N/A
32 |
Shaft Size N/A 2.756 in70 mm | Outer Diameter N/A 3.441 in87.4 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710554 |
Seal Type
N/A
32 |
Shaft Size N/A 2.795 in71 mm | Outer Diameter N/A 3.354 in85.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 149BULK | Seal Type N/A | Shaft Size N/A 2.8 in71.12 mm | Outer Diameter N/A 3.006 in76.352 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
| 149PKG | Seal Type N/A | Shaft Size N/A 2.8 in71.12 mm | Outer Diameter N/A 3.006 in76.352 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
| 417485 |
Seal Type
N/A
41 |
Shaft Size N/A 2.812 in71.425 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 455005 |
Seal Type
N/A
45 |
Shaft Size N/A 2.812 in71.425 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|