CAD (0)
▾
Oil Seals Inch
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710959 |
Seal Type
N/A
87 |
Shaft Size N/A 2.913 in73.99 mm | Outer Diameter N/A 4.57 in116.078 mm | Overall Width N/A 0.403 in10.236 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 127591 | Seal Type N/A | Shaft Size N/A 2.913 in73.99 mm | Outer Diameter N/A 4.567 in116.002 mm | Overall Width N/A 1.004 in25.502 mm | Material N/A Polyacrylate | CAD N/A |
| 227409 |
Seal Type
N/A
32 |
Shaft Size N/A 2.913 in74 mm | Outer Diameter N/A 3.549 in90.15 mm | Overall Width N/A 0.394 in10 mm | Material N/A Silicone |
CAD
N/A
|
| 710212 |
Seal Type
N/A
40 |
Shaft Size N/A 2.913 in74 mm | Outer Diameter N/A 6.146 in156.1 mm | Overall Width N/A 0.551 in14 mm | Material N/A Nitrile | CAD N/A |
| 416500 |
Seal Type
N/A
41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 3.942 in100.127 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 416654 |
Seal Type
N/A
41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 415012N |
Seal Type
N/A
41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 415012V |
Seal Type
N/A
41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 35949N |
Seal Type
N/A
41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 3.942 in100.127 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 416775 |
Seal Type
N/A
41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 416956 |
Seal Type
N/A
41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 417159 |
Seal Type
N/A
41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 417159V |
Seal Type
N/A
41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 455356 |
Seal Type
N/A
45 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 417486 |
Seal Type
N/A
41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 455012 |
Seal Type
N/A
45 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 475012N |
Seal Type
N/A
47 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 476500N |
Seal Type
N/A
47 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 3.942 in100.127 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 712937 |
Seal Type
N/A
90 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 4.944 in125.578 mm | Overall Width N/A 1 1/4 in31.75 mm | Material N/A Polyacrylate | CAD N/A |
| 5MR1009 | Seal Type N/A | Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 3.816 in96.926 mm | Overall Width N/A 0.313 in7.95 mm | Material N/A Felt | CAD N/A |
| 4563V | Seal Type N/A | Shaft Size N/A 2.938 in74.625 mm | Outer Diameter N/A 3.947 in100.254 mm | Overall Width N/A 0.552 in14.021 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 370211A |
Seal Type
N/A
11 |
Shaft Size N/A 2.948 in74.879 mm | Outer Diameter N/A 4.738 in120.345 mm | Overall Width N/A 0.585 in14.859 mm | Material N/A Polyacrylate | CAD N/A |
| 200322 |
Seal Type
N/A
200 |
Shaft Size N/A 2.953 in75 mm | Outer Diameter N/A 4.729 in120.12 mm | Overall Width N/A 0.32 in8.13 mm | Material N/A Nitrile | CAD N/A |
| 227530 |
Seal Type
N/A
35 |
Shaft Size N/A 2.953 in75 mm | Outer Diameter N/A 3.751 in95.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
| 227540 |
Seal Type
N/A
32 |
Shaft Size N/A 2.953 in75 mm | Outer Diameter N/A 3.945 in100.2 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile |
CAD
N/A
|