CAD (0)
▾
Oil Seals Inch
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 714470 |
Seal Type
N/A
48 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 8976S |
Seal Type
N/A
49 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.179 in106.147 mm | Overall Width N/A 0.29 in7.366 mm | Material N/A Nitrile |
CAD
N/A
|
| 9600S | Seal Type N/A | Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 6.0000 in152.400 mm | Overall Width N/A 0.955 in24.257 mm | Material N/A Nitrile | CAD N/A |
| 39809 |
Seal Type
N/A
W-H |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A PTFE | CAD N/A |
| 39817 |
Seal Type
N/A
FW-H |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A PTFE | CAD N/A |
| 370014A |
Seal Type
N/A
06 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.605 in15.367 mm | Material N/A Nitrile | CAD N/A |
| 370046A |
Seal Type
N/A
06 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.631 in117.627 mm | Overall Width N/A 0.605 in15.367 mm | Material N/A Nitrile | CAD N/A |
| 370145A |
Seal Type
N/A
07 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.184 in106.274 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
| 710106 |
Seal Type
N/A
278 |
Shaft Size N/A 3.133 in79.578 mm | Outer Diameter N/A 3.551 in90.195 mm | Overall Width N/A 0.366 in9.296 mm | Material N/A Nitrile | CAD N/A |
| 710103 |
Seal Type
N/A
278 |
Shaft Size N/A 3.142 in79.807 mm | Outer Diameter N/A 3.736 in94.894 mm | Overall Width N/A 0.565 in14.351 mm | Material N/A Nitrile | CAD N/A |
| 228005 |
Seal Type
N/A
32 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 3.791 in96.28 mm | Overall Width N/A 0.354 in9 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 228008 |
Seal Type
N/A
32 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 3.874 in98.4 mm | Overall Width N/A 0.394 in10 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 228009 |
Seal Type
N/A
32 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 3.946 in100.23 mm | Overall Width N/A 0.394 in10 mm | Material N/A Silicone |
CAD
N/A
|
| 228010 |
Seal Type
N/A
32 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 3.951 in100.35 mm | Overall Width N/A 0.512 in13 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 228013 |
Seal Type
N/A
32 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 3.948 in100.28 mm | Overall Width N/A 0.335 in8.51 mm | Material N/A Silicone |
CAD
N/A
|
| 228015 |
Seal Type
N/A
32 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 3.945 in100.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Silicone |
CAD
N/A
|
| 228020 |
Seal Type
N/A
32 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 4.144 in105.27 mm | Overall Width N/A 0.551 in14 mm | Material N/A Silicone |
CAD
N/A
|
| 228025 |
Seal Type
N/A
32 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 4.144 in105.26 mm | Overall Width N/A 0.512 in13 mm | Material N/A Nitrile |
CAD
N/A
|
| 710080 |
Seal Type
N/A
90 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 4.456 in113.18 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile | CAD N/A |
| 710614 |
Seal Type
N/A
32 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 3.866 in98.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710434 |
Seal Type
N/A
74 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 3.988 in101.3 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
| 710811 |
Seal Type
N/A
34 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 3.866 in98.2 mm | Overall Width N/A 0.579 in14.7 mm | Material N/A PTFE |
CAD
N/A
|
| 456799 |
Seal Type
N/A
45 |
Shaft Size N/A 3.164 in80.366 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 3385 |
Seal Type
N/A
74 |
Shaft Size N/A 3.18 in80.77 mm | Outer Diameter N/A 4.185 in106.299 mm | Overall Width N/A 3/4 in19.05 mm | Material N/A Nitrile | CAD N/A |
| 455336 |
Seal Type
N/A
45 |
Shaft Size N/A 3.187 in80.95 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|