CAD (0)
▾
Oil Seals Inch
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 456105 |
Seal Type
N/A
45 |
Shaft Size N/A 3.187 in80.95 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 417490 |
Seal Type
N/A
41 |
Shaft Size N/A 3.187 in80.95 mm | Outer Diameter N/A 4.381 in111.277 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 455017N |
Seal Type
N/A
45 |
Shaft Size N/A 3.187 in80.95 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 455022 |
Seal Type
N/A
45 |
Shaft Size N/A 3.187 in80.95 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 6358 |
Seal Type
N/A
47 |
Shaft Size N/A 3.187 in80.95 mm | Outer Diameter N/A 4.63 in117.602 mm | Overall Width N/A 0.442 in11.227 mm | Material N/A Nitrile |
CAD
N/A
|
| 370029A |
Seal Type
N/A
03 |
Shaft Size N/A 3.187 in80.95 mm | Outer Diameter N/A 5.006 in127.152 mm | Overall Width N/A 0.765 in19.431 mm | Material N/A Nitrile | CAD N/A |
| 710477 |
Seal Type
N/A
281 |
Shaft Size N/A 3.189 in81.001 mm | Outer Diameter N/A 3.809 in96.749 mm | Overall Width N/A 0.63 in16.002 mm | Material N/A Nitrile | CAD N/A |
| 710293 |
Seal Type
N/A
32 |
Shaft Size N/A 3.197 in81.204 mm | Outer Diameter N/A 3.52 in89.408 mm | Overall Width N/A 0.063 in1.6 mm | Material N/A Nitrile |
CAD
N/A
|
| 339BULK | Seal Type N/A | Shaft Size N/A 3.225 in81.915 mm | Outer Diameter N/A 3.645 in92.583 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
| 339PKG | Seal Type N/A | Shaft Size N/A 3.225 in81.915 mm | Outer Diameter N/A 3.645 in92.583 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
| 710602 |
Seal Type
N/A
32 |
Shaft Size N/A 3.228 in81.991 mm | Outer Diameter N/A 3.798 in96.469 mm | Overall Width N/A 0.354 in8.992 mm | Material N/A PTFE |
CAD
N/A
|
| 320691 |
Seal Type
N/A
32 |
Shaft Size N/A 3.228 in81.991 mm | Outer Diameter N/A 3.928 in99.771 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 40375 |
Seal Type
N/A
32 |
Shaft Size N/A 3.228 in81.991 mm | Outer Diameter N/A 3.8 in96.52 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 228480 |
Seal Type
N/A
74 |
Shaft Size N/A 3.228 in82 mm | Outer Diameter N/A 4.145 in105.28 mm | Overall Width N/A 0.472 in12 mm | Material N/A Silicone | CAD N/A |
| 236BULK | Seal Type N/A | Shaft Size N/A 3.234 in82.144 mm | Outer Diameter N/A 3.512 in89.205 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
| 236PKG | Seal Type N/A | Shaft Size N/A 3.234 in82.144 mm | Outer Diameter N/A 3.512 in89.205 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
| 152BULK | Seal Type N/A | Shaft Size N/A 3.237 in82.22 mm | Outer Diameter N/A 3.443 in87.452 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
| 152PKG | Seal Type N/A | Shaft Size N/A 3.237 in82.22 mm | Outer Diameter N/A 3.443 in87.452 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
| 042BULK | Seal Type N/A | Shaft Size N/A 3.239 in82.271 mm | Outer Diameter N/A 3.379 in85.827 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
| 042PKG | Seal Type N/A | Shaft Size N/A 3.239 in82.271 mm | Outer Diameter N/A 3.379 in85.827 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
| 200870 |
Seal Type
N/A
200E |
Shaft Size N/A 3.249 in82.525 mm | Outer Diameter N/A 4.488 in113.995 mm | Overall Width N/A 0.318 in8.077 mm | Material N/A Nitrile | CAD N/A |
| 415563 |
Seal Type
N/A
41 |
Shaft Size N/A 3.25 in82.55 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 415577 |
Seal Type
N/A
41 |
Shaft Size N/A 3.25 in82.55 mm | Outer Diameter N/A 4.729 in120.117 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 416470N |
Seal Type
N/A
41 |
Shaft Size N/A 3.25 in82.55 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 411275V |
Seal Type
N/A
41 |
Shaft Size N/A 3.25 in82.55 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|