CAD (0)
▾
Oil Seals Inch
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 228250 |
Seal Type
N/A
32 |
Shaft Size N/A 3.268 in83 mm | Outer Diameter N/A 3.945 in100.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710881 |
Seal Type
N/A
32 |
Shaft Size N/A 3.268 in83 mm | Outer Diameter N/A 3.791 in96.3 mm | Overall Width N/A 0.354 in9 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710626 | Seal Type N/A | Shaft Size N/A 3.268 in83 mm | Outer Diameter N/A 3.945 in100.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
| 455500 |
Seal Type
N/A
45 |
Shaft Size N/A 3.298 in83.769 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
| 475500 |
Seal Type
N/A
47 |
Shaft Size N/A 3.298 in83.769 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
| 228410 |
Seal Type
N/A
32 |
Shaft Size N/A 3.307 in84 mm | Outer Diameter N/A 4.106 in104.28 mm | Overall Width N/A 0.433 in11 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 228411 |
Seal Type
N/A
32 |
Shaft Size N/A 3.307 in84 mm | Outer Diameter N/A 4.099 in104.11 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710294 |
Seal Type
N/A
47 |
Shaft Size N/A 3.307 in84 mm | Outer Diameter N/A 3.941 in100.1 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
| 710363 |
Seal Type
N/A
32 |
Shaft Size N/A 3.307 in84 mm | Outer Diameter N/A 4.65 in118.1 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710621 |
Seal Type
N/A
32 |
Shaft Size N/A 3.307 in84 mm | Outer Diameter N/A 4.614 in117.2 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 416292 |
Seal Type
N/A
41 |
Shaft Size N/A 3.312 in84.125 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 416313 |
Seal Type
N/A
41 |
Shaft Size N/A 3.312 in84.125 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 415085 |
Seal Type
N/A
41 |
Shaft Size N/A 3.312 in84.125 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 456648 |
Seal Type
N/A
45 |
Shaft Size N/A 3.312 in84.125 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 417491 |
Seal Type
N/A
41 |
Shaft Size N/A 3.312 in84.125 mm | Outer Diameter N/A 4.381 in111.277 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 455024 |
Seal Type
N/A
45 |
Shaft Size N/A 3.312 in84.125 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 370013A |
Seal Type
N/A
03 |
Shaft Size N/A 3.312 in84.125 mm | Outer Diameter N/A 5.006 in127.152 mm | Overall Width N/A 0.937 in23.8 mm | Material N/A Nitrile | CAD N/A |
| 370191A |
Seal Type
N/A
06 |
Shaft Size N/A 3.312 in84.125 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.605 in15.367 mm | Material N/A Nitrile | CAD N/A |
| 477055 |
Seal Type
N/A
47 |
Shaft Size N/A 3.33 in84.58 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
| 228520 |
Seal Type
N/A
35 |
Shaft Size N/A 3.346 in85 mm | Outer Diameter N/A 4.342 in110.28 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile |
CAD
N/A
|
| 710088 |
Seal Type
N/A
90 |
Shaft Size N/A 3.346 in85 mm | Outer Diameter N/A 5.05 in128.27 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile | CAD N/A |
| 710617 |
Seal Type
N/A
32 |
Shaft Size N/A 3.346 in85 mm | Outer Diameter N/A 5.173 in131.4 mm | Overall Width N/A 0.63 in16 mm | Material N/A PTFE |
CAD
N/A
|
| 711007 |
Seal Type
N/A
32 |
Shaft Size N/A 3.346 in85 mm | Outer Diameter N/A 4.145 in105.28 mm | Overall Width N/A 0.433 in11 mm | Material N/A PTFE |
CAD
N/A
|
| 710330 |
Seal Type
N/A
44 |
Shaft Size N/A 3.346 in85 mm | Outer Diameter N/A 4.417 in112.2 mm | Overall Width N/A 0.197 in5 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 710848 |
Seal Type
N/A
32 |
Shaft Size N/A 3.346 in85 mm | Outer Diameter N/A 3.979 in101.07 mm | Overall Width N/A 0.512 in13 mm | Material N/A PTFE |
CAD
N/A
|