CAD (0)
▾
Oil Seals Inch
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 417499 |
Seal Type
N/A
41 |
Shaft Size N/A 3.625 in92.075 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 417500 |
Seal Type
N/A
41 |
Shaft Size N/A 3.625 in92.075 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 417698 |
Seal Type
N/A
41 |
Shaft Size N/A 3.625 in92.075 mm | Outer Diameter N/A 4.381 in111.277 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 55353 |
Seal Type
N/A
5L |
Shaft Size N/A 3.625 in92.075 mm | Outer Diameter N/A 4.844 in123.038 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Leather | CAD N/A |
| 485497 |
Seal Type
N/A
48 |
Shaft Size N/A 3.625 in92.075 mm | Outer Diameter N/A 4.879 in123.927 mm | Overall Width N/A 0.585 in14.859 mm | Material N/A Nitrile |
CAD
N/A
|
| 487397V |
Seal Type
N/A
48 |
Shaft Size N/A 3.625 in92.075 mm | Outer Diameter N/A 4.63 in117.602 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 39813 |
Seal Type
N/A
W-H |
Shaft Size N/A 3.625 in92.075 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE | CAD N/A |
| 370011A |
Seal Type
N/A
05 |
Shaft Size N/A 3.625 in92.075 mm | Outer Diameter N/A 5.006 in127.152 mm | Overall Width N/A 7/8 in22.225 mm | Material N/A Nitrile | CAD N/A |
| 370012A |
Seal Type
N/A
07 |
Shaft Size N/A 3.625 in92.075 mm | Outer Diameter N/A 4.82 in122.428 mm | Overall Width N/A 0.921 in23.393 mm | Material N/A Nitrile | CAD N/A |
| 711030 | Seal Type N/A | Shaft Size N/A 3.657 in92.888 mm | Outer Diameter N/A | Overall Width N/A 0.81 in20.574 mm | Material N/A PTFE | CAD N/A |
| 710812 |
Seal Type
N/A
32 |
Shaft Size N/A 3.661 in92.989 mm | Outer Diameter N/A 5.264 in133.706 mm | Overall Width N/A 0.61 in15.494 mm | Material N/A PTFE |
CAD
N/A
|
| 710266 |
Seal Type
N/A
98 |
Shaft Size N/A 3.661 in93 mm | Outer Diameter N/A 6.067 in154.1 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
| 710288 |
Seal Type
N/A
32 |
Shaft Size N/A 3.661 in93 mm | Outer Diameter N/A 4.501 in114.33 mm | Overall Width N/A 0.512 in13 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710813 |
Seal Type
N/A
32 |
Shaft Size N/A 3.661 in93 mm | Outer Diameter N/A 4.501 in114.33 mm | Overall Width N/A 0.453 in11.5 mm | Material N/A PTFE |
CAD
N/A
|
| 416670 |
Seal Type
N/A
41 |
Shaft Size N/A 3.687 in93.65 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 416919 |
Seal Type
N/A
41 |
Shaft Size N/A 3.687 in93.65 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 416919N |
Seal Type
N/A
41 |
Shaft Size N/A 3.687 in93.65 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 456919V |
Seal Type
N/A
45 |
Shaft Size N/A 3.687 in93.65 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 417501 |
Seal Type
N/A
41 |
Shaft Size N/A 3.687 in93.65 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 417502 |
Seal Type
N/A
41 |
Shaft Size N/A 3.687 in93.65 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 55030 |
Seal Type
N/A
5L |
Shaft Size N/A 3.687 in93.65 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Leather | CAD N/A |
| 343BULK | Seal Type N/A | Shaft Size N/A 3.725 in94.615 mm | Outer Diameter N/A 4.145 in105.283 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
| 343PKG | Seal Type N/A | Shaft Size N/A 3.725 in94.615 mm | Outer Diameter N/A 4.145 in105.283 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
| 240BULK | Seal Type N/A | Shaft Size N/A 3.734 in94.844 mm | Outer Diameter N/A 4.012 in101.905 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
| 240PKG | Seal Type N/A | Shaft Size N/A 3.734 in94.844 mm | Outer Diameter N/A 4.012 in101.905 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |