CAD (0)
▾
Oil Seals Inch
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 417205 |
Seal Type
N/A
41 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 4.881 in123.977 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 455379 |
Seal Type
N/A
45 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 417503 |
Seal Type
N/A
41 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 455031 |
Seal Type
N/A
45 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 475379 |
Seal Type
N/A
47 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 713750 |
Seal Type
N/A
69 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 39837 |
Seal Type
N/A
W-H |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE | CAD N/A |
| 3893V |
Seal Type
N/A
45 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710262 |
Seal Type
N/A
32 |
Shaft Size N/A 3.78 in96 mm | Outer Diameter N/A 4.577 in116.26 mm | Overall Width N/A 0.354 in9 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710815 |
Seal Type
N/A
32 |
Shaft Size N/A 3.78 in96 mm | Outer Diameter N/A 4.578 in116.28 mm | Overall Width N/A 0.472 in12 mm | Material N/A PTFE |
CAD
N/A
|
| 8370S |
Seal Type
N/A
4S |
Shaft Size N/A 3.797 in96.444 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 417504 |
Seal Type
N/A
41 |
Shaft Size N/A 3.812 in96.825 mm | Outer Diameter N/A 4.881 in123.977 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 455032 |
Seal Type
N/A
45 |
Shaft Size N/A 3.812 in96.825 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 455189 |
Seal Type
N/A
45 |
Shaft Size N/A 3.812 in96.825 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 710858 |
Seal Type
N/A
32 |
Shaft Size N/A 3.819 in97 mm | Outer Diameter N/A 4.618 in117.3 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 344BULK | Seal Type N/A | Shaft Size N/A 3.85 in97.79 mm | Outer Diameter N/A 4.27 in108.458 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
| 344PKG | Seal Type N/A | Shaft Size N/A 3.85 in97.79 mm | Outer Diameter N/A 4.27 in108.458 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
| 100085 |
Seal Type
N/A
FW-H |
Shaft Size N/A 3.858 in97.993 mm | Outer Diameter N/A 4.54 in115.316 mm | Overall Width N/A 0.492 in12.497 mm | Material N/A PTFE | CAD N/A |
| 710900 |
Seal Type
N/A
32 |
Shaft Size N/A 3.858 in98 mm | Outer Diameter N/A 4.5000 in114.300 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710520 |
Seal Type
N/A
32 |
Shaft Size N/A 3.858 in98 mm | Outer Diameter N/A 4.578 in116.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710669 |
Seal Type
N/A
35 |
Shaft Size N/A 3.858 in98 mm | Outer Diameter N/A 4.343 in110.3 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710789 |
Seal Type
N/A
32 |
Shaft Size N/A 3.858 in98 mm | Outer Diameter N/A 4.654 in118.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 241BULK | Seal Type N/A | Shaft Size N/A 3.859 in98.019 mm | Outer Diameter N/A 4.137 in105.08 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
| 241PKG | Seal Type N/A | Shaft Size N/A 3.859 in98.019 mm | Outer Diameter N/A 4.137 in105.08 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
| 415697 |
Seal Type
N/A
41 |
Shaft Size N/A 3.875 in98.425 mm | Outer Diameter N/A 5.131 in130.327 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|