CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3551 - 3575 of 4148 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 96
N/A 4 in101.6 mm N/A 5.004 in127.102 mm N/A 0.469 in11.913 mm N/A Fluoro-Elastomer N/A
N/A FW-H
N/A 4 in101.6 mm N/A 5.005 in127.127 mm N/A 0.5 in12.7 mm N/A PTFE N/A
N/A 45
N/A 4 in101.6 mm N/A 5.131 in130.327 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
N/A 45
N/A 4 in101.6 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
N/A 34
N/A 4 in101.6 mm N/A 5.008 in127.203 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A PDW
N/A 4 in101.6 mm N/A 5.005 in127.127 mm N/A 0.5 in12.7 mm N/A PTFE N/A
N/A 11
N/A 4 in101.6 mm N/A 5.771 in146.583 mm N/A 0.955 in24.257 mm N/A Nitrile N/A
N/A 03
N/A 4 in101.6 mm N/A 5.381 in136.677 mm N/A 1 in25.4 mm N/A Nitrile N/A
N/A 11
N/A 4 in101.6 mm N/A 5.771 in146.583 mm N/A 0.955 in24.257 mm N/A Nitrile N/A
N/A 06
N/A 4 in101.6 mm N/A 5.632 in143.053 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
N/A 02
N/A 4 in101.6 mm N/A 5.798 in147.269 mm N/A 0.6 in15.24 mm N/A Nitrile N/A
N/A 10
N/A 4 in101.6 mm N/A 5.765 in146.431 mm N/A 0.965 in24.511 mm N/A PTFE N/A
N/A N/A 4 in101.6 mm N/A 4.63 in117.602 mm N/A 0.328 in8.3312 mm N/A Nitrile N/A
N/A 200
N/A 4 3/4 in120.65 mm N/A 6.092 in154.737 mm N/A 0.285 in7.239 mm N/A Nitrile N/A
N/A 41
N/A 4 3/4 in120.65 mm N/A 6.256 in158.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
N/A 41
N/A 4 3/4 in120.65 mm N/A 5.756 in146.202 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 41
N/A 4 3/4 in120.65 mm N/A 6.007 in152.578 mm N/A 0.625 in15.875 mm N/A Polyacrylate N/A
N/A 41
N/A 4 3/4 in120.65 mm N/A 6.007 in152.578 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 41
N/A 4 3/4 in120.65 mm N/A 6.131 in155.727 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 41
N/A 4 3/4 in120.65 mm N/A 5.881 in149.377 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 89
N/A 4 3/4 in120.65 mm N/A 6.6250 in168.275 mm N/A 1.141 in28.981 mm N/A Nitrile N/A
N/A 48
N/A 4 3/4 in120.65 mm N/A 5.756 in146.202 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
N/A 89
N/A 4 3/4 in120.65 mm N/A 6.192 in157.277 mm N/A 1 1/4 in31.75 mm N/A Nitrile N/A
N/A 11
N/A 4.04 in102.62 mm N/A 5.129 in130.277 mm N/A 0.945 in24.003 mm N/A Nitrile N/A
N/A 45
N/A 4.05 in102.87 mm N/A 5.506 in139.852 mm N/A 0.671 in17.043 mm N/A Nitrile N/A
3551 - 3575 of 4148 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »