CAD (0)
▾
Oil Seals Inch
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 455037 |
Seal Type
N/A
45 |
Shaft Size N/A 4.062 in103.175 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
| 710603 |
Seal Type
N/A
32 |
Shaft Size N/A 4.094 in104 mm | Outer Diameter N/A 5.047 in128.2 mm | Overall Width N/A 0.433 in11 mm | Material N/A PTFE |
CAD
N/A
|
| 710892 |
Seal Type
N/A
32 |
Shaft Size N/A 4.094 in104 mm | Outer Diameter N/A 5.48 in139.2 mm | Overall Width N/A 0.512 in13 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 346BULK | Seal Type N/A | Shaft Size N/A 4.1 in104.14 mm | Outer Diameter N/A 4.52 in114.808 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
| 346PKG | Seal Type N/A | Shaft Size N/A 4.1 in104.14 mm | Outer Diameter N/A 4.52 in114.808 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
| 243BULK | Seal Type N/A | Shaft Size N/A 4.109 in104.369 mm | Outer Diameter N/A 4.387 in111.43 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
| 243PKG | Seal Type N/A | Shaft Size N/A 4.109 in104.369 mm | Outer Diameter N/A 4.387 in111.43 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
| 415043 |
Seal Type
N/A
41 |
Shaft Size N/A 4.125 in104.775 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
| 415142 |
Seal Type
N/A
41 |
Shaft Size N/A 4.125 in104.775 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 417511 |
Seal Type
N/A
41 |
Shaft Size N/A 4.125 in104.775 mm | Outer Diameter N/A 5.132 in130.353 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 417512 |
Seal Type
N/A
41 |
Shaft Size N/A 4.125 in104.775 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 6565N |
Seal Type
N/A
41 |
Shaft Size N/A 4.125 in104.775 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 455056 |
Seal Type
N/A
45 |
Shaft Size N/A 4.125 in104.775 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
| 455134 |
Seal Type
N/A
45 |
Shaft Size N/A 4.125 in104.775 mm | Outer Diameter N/A 5.005 in127.127 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 455203 |
Seal Type
N/A
45 |
Shaft Size N/A 4.125 in104.775 mm | Outer Diameter N/A 6.007 in152.578 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
| 37921 |
Seal Type
N/A
PDW |
Shaft Size N/A 4.125 in104.775 mm | Outer Diameter N/A 5.005 in127.127 mm | Overall Width N/A 1.037 in26.34 mm | Material N/A PTFE | CAD N/A |
| 370094A |
Seal Type
N/A
06 |
Shaft Size N/A 4.125 in104.775 mm | Outer Diameter N/A 5.382 in136.703 mm | Overall Width N/A 0.605 in15.367 mm | Material N/A Nitrile | CAD N/A |
| 710349 |
Seal Type
N/A
32 |
Shaft Size N/A 4.134 in105 mm | Outer Diameter N/A 5.323 in135.2 mm | Overall Width N/A 0.571 in14.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 2064 | Seal Type N/A | Shaft Size N/A 4.166 in105.816 mm | Outer Diameter N/A 6.8 in172.72 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
| 9128S |
Seal Type
N/A
45 |
Shaft Size N/A 4.166 in105.816 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.6 in15.24 mm | Material N/A Nitrile |
CAD
N/A
|
| 370106A |
Seal Type
N/A
06 |
Shaft Size N/A 4.166 in105.816 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.605 in15.367 mm | Material N/A Nitrile | CAD N/A |
| 415295 |
Seal Type
N/A
41 |
Shaft Size N/A 4.187 in106.35 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 417513 |
Seal Type
N/A
41 |
Shaft Size N/A 4.187 in106.35 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 417514 |
Seal Type
N/A
41 |
Shaft Size N/A 4.187 in106.35 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 417515 |
Seal Type
N/A
41 |
Shaft Size N/A 4.187 in106.35 mm | Outer Diameter N/A 6.007 in152.578 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|