CAD (0)
▾
Oil Seals Inch
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 200339 |
Seal Type
N/A
200 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.29 in7.366 mm | Material N/A Nitrile | CAD N/A |
| 441148 |
Seal Type
N/A
44 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.269 in83.033 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 450083 |
Seal Type
N/A
45 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 450085 |
Seal Type
N/A
45 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 450095 |
Seal Type
N/A
45 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 450301 |
Seal Type
N/A
45 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 415627 |
Seal Type
N/A
41 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 331107N |
Seal Type
N/A
33 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.75 in69.85 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Silicone | CAD N/A |
| 331301N |
Seal Type
N/A
33 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.566 in65.176 mm | Overall Width N/A 0.528 in13.411 mm | Material N/A Polyacrylate | CAD N/A |
| 200881 |
Seal Type
N/A
200E |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.824 in71.73 mm | Overall Width N/A 0.294 in7.468 mm | Material N/A Nitrile | CAD N/A |
| 204506 |
Seal Type
N/A
204 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 204508 |
Seal Type
N/A
204 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 205044 |
Seal Type
N/A
205 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.968 in75.387 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Felt | CAD N/A |
| 4148 |
Seal Type
N/A
286 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.28 in7.112 mm | Material N/A Nitrile | CAD N/A |
| 292594 |
Seal Type
N/A
29 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.639 in67.031 mm | Overall Width N/A 0.235 in5.969 mm | Material N/A Felt | CAD N/A |
| 471424 |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
| 471424V |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 4598 |
Seal Type
N/A
83 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.882 in73.203 mm | Overall Width N/A 0.34 in8.636 mm | Material N/A Polyacrylate | CAD N/A |
| 450389 |
Seal Type
N/A
45 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 450446 |
Seal Type
N/A
45 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.717 in69.012 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 450543V |
Seal Type
N/A
45 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.72 in69.088 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 452261H |
Seal Type
N/A
45 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.504 in63.602 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Silicone |
CAD
N/A
|
| 470530 |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 470530V |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 470543 |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.72 in69.088 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|