CAD (0)
▾
Oil Seals Inch
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 474272 |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.721 in69.113 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 5865 |
Seal Type
N/A
4L |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Leather | CAD N/A |
| 6090S |
Seal Type
N/A
273 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.75 in69.85 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile | CAD N/A |
| 6163S |
Seal Type
N/A
21 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.703 in17.856 mm | Material N/A Nitrile | CAD N/A |
| 471870 |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 471883 |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 472082 |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.884 in73.254 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 472341 |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.746 in69.748 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 472397 |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
| 472397V |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 472492 |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
| 472492V |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 472653 |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.839 in72.111 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 472924 |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
| 472924V |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 5113 |
Seal Type
N/A
203 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.749 in69.825 mm | Overall Width N/A 0.23 in5.842 mm | Material N/A Nitrile | CAD N/A |
| 55524 |
Seal Type
N/A
5L |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Leather | CAD N/A |
| 473242 |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.13 in79.502 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
| 473463 |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 473464 |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 4739 |
Seal Type
N/A
282 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 487945 |
Seal Type
N/A
48 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 493524 |
Seal Type
N/A
49 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.85 in72.39 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 710025 | Seal Type N/A | Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.505 in63.627 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Urethane | CAD N/A |
| 710263 |
Seal Type
N/A
47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.63 in66.802 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Polyacrylate |
CAD
N/A
|