CAD (0)
▾
Oil Seals Inch
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710312 |
Seal Type
N/A
32 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.685 in68.2 mm | Overall Width N/A 0.512 in13 mm | Material N/A Nitrile |
CAD
N/A
|
| 710946 |
Seal Type
N/A
40 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.646 in67.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
| 710953 |
Seal Type
N/A
40 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.9630 in75.25 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 710527 |
Seal Type
N/A
32 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.724 in69.2 mm | Overall Width N/A 0.591 in15 mm | Material N/A Nitrile |
CAD
N/A
|
| 710634 |
Seal Type
N/A
35 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 3.079 in78.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 710722 |
Seal Type
N/A
40 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.843 in72.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
| 710734 |
Seal Type
N/A
40 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 3.433 in87.2 mm | Overall Width N/A 0.406 in10.3 mm | Material N/A Polyacrylate | CAD N/A |
| 710744 |
Seal Type
N/A
40 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 3.157 in80.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 710745 |
Seal Type
N/A
40 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.961 in75.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 710777 |
Seal Type
N/A
32 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.843 in72.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 3087 | Seal Type N/A | Shaft Size N/A 2.048 in52.019 mm | Outer Diameter N/A 2.732 in69.393 mm | Overall Width N/A 0.59 in14.986 mm | Material N/A Nitrile | CAD N/A |
| 137BULK | Seal Type N/A | Shaft Size N/A 2.05 in52.07 mm | Outer Diameter N/A 2.256 in57.302 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
| 137PKG | Seal Type N/A | Shaft Size N/A 2.05 in52.07 mm | Outer Diameter N/A 2.256 in57.302 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
| 200110 |
Seal Type
N/A
200 |
Shaft Size N/A 2.058 in52.273 mm | Outer Diameter N/A 3.154 in80.112 mm | Overall Width N/A 0.27 in6.858 mm | Material N/A Nitrile | CAD N/A |
| 710604 |
Seal Type
N/A
32 |
Shaft Size N/A 2.058 in52.273 mm | Outer Diameter N/A 2.628 in66.751 mm | Overall Width N/A 0.311 in7.899 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 710561 |
Seal Type
N/A
74 |
Shaft Size N/A 2.059 in52.299 mm | Outer Diameter N/A 2.852 in72.441 mm | Overall Width N/A 0.398 in10.109 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 450096 |
Seal Type
N/A
45 |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 450307 |
Seal Type
N/A
45 |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 450311 |
Seal Type
N/A
45 |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 3.13 in79.502 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 450313 |
Seal Type
N/A
45 |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 450343 |
Seal Type
N/A
45 |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 4162 |
Seal Type
N/A
200E |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 3.034 in77.064 mm | Overall Width N/A 0.34 in8.636 mm | Material N/A Nitrile | CAD N/A |
| 2822V |
Seal Type
N/A
96 |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 416738 |
Seal Type
N/A
41 |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 451948 |
Seal Type
N/A
45 |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|