CAD (0)
▾
Oil Seals Inch
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 450867 |
Seal Type
N/A
45 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 470308N |
Seal Type
N/A
47 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 470898 |
Seal Type
N/A
47 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 470898V |
Seal Type
N/A
47 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
| 475080N |
Seal Type
N/A
47 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A
|
| 6380 |
Seal Type
N/A
29 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.44 in87.376 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Felt | CAD N/A |
| 471950 |
Seal Type
N/A
47 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 2.762 in70.155 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
| 472015 |
Seal Type
N/A
47 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 472016 |
Seal Type
N/A
47 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.13 in79.502 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 472409 |
Seal Type
N/A
47 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 473204 |
Seal Type
N/A
47 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 6879H |
Seal Type
N/A
33 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Silicone | CAD N/A |
| 473243 |
Seal Type
N/A
47 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 473467 |
Seal Type
N/A
47 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 473468 |
Seal Type
N/A
47 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 6626S |
Seal Type
N/A
4S |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
| 476535 |
Seal Type
N/A
47 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.154 in80.112 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
| 710558 |
Seal Type
N/A
74 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 2.92 in74.168 mm | Overall Width N/A 0.469 in11.913 mm | Material N/A PTFE | CAD N/A |
| 710866 |
Seal Type
N/A
86 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 2.917 in74.092 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
| 710506 |
Seal Type
N/A
86 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 2.764 in70.206 mm | Overall Width N/A 0.469 in11.913 mm | Material N/A Nitrile | CAD N/A |
| 7790H |
Seal Type
N/A
47 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.198 in81.229 mm | Overall Width N/A 0.812 in20.625 mm | Material N/A Silicone |
CAD
N/A
|
| 8243 | Seal Type N/A | Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.153 in80.086 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Felt | CAD N/A |
| 8430S |
Seal Type
N/A
49 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
| 8650S |
Seal Type
N/A
1L |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.687 in17.45 mm | Material N/A Nitrile | CAD N/A |
| 9599S |
Seal Type
N/A
47 |
Shaft Size N/A 2.125 in53.975 mm | Outer Diameter N/A 2.884 in73.254 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|