CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23260KEMBW906AC3 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 6170000 N1390000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4210000 N946000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
| 23260KEMBW906AC4 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 6170000 N1390000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4210000 N946000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
| 23260EMBW507C08C2 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | Static Radial Load Rating (C0) N/A 6170000 N1390000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4210000 N946000 lbf | Thermal Reference Speed - Grease N/A 540 rpm | Thermal Reference Speed - Oil N/A 590 rpm |
CAD
N/A
|
| 23964EMBW33 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 2780000 N625000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1600000 N359000 lbf | Thermal Reference Speed - Grease N/A 910 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23964EMBW33C3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 2780000 N625000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1600000 N359000 lbf | Thermal Reference Speed - Grease N/A 910 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23964KEMBW33C3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 440 mm17.323 in | Static Radial Load Rating (C0) N/A 2780000 N625000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1600000 N359000 lbf | Thermal Reference Speed - Grease N/A 910 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23064EMBW507C08 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3880000 N873000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2410000 N543000 lbf | Thermal Reference Speed - Grease N/A 890 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
| 23064EMBW507C08C2 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3880000 N873000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2410000 N543000 lbf | Thermal Reference Speed - Grease N/A 890 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
| 23064EMBW507C08C3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3880000 N873000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2410000 N543000 lbf | Thermal Reference Speed - Grease N/A 890 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
| 23064EMBW507C08C4 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3880000 N873000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2410000 N543000 lbf | Thermal Reference Speed - Grease N/A 890 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
| 23064EMBW509C08 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3880000 N873000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2410000 N543000 lbf | Thermal Reference Speed - Grease N/A 890 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
| 23064EMBW509C08C3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3880000 N873000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2410000 N543000 lbf | Thermal Reference Speed - Grease N/A 890 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
| 23064EMBW525C08 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3880000 N873000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2410000 N543000 lbf | Thermal Reference Speed - Grease N/A 890 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
| 23064KEMBW40IW534 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3880000 N873000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2410000 N543000 lbf | Thermal Reference Speed - Grease N/A 890 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
| 23064KEMBW40IW534C3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3880000 N873000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2410000 N543000 lbf | Thermal Reference Speed - Grease N/A 890 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
| 23064KEMBW40IW534C4 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3880000 N873000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2410000 N543000 lbf | Thermal Reference Speed - Grease N/A 890 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
| 23064KEMBW507C08 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3880000 N873000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2410000 N543000 lbf | Thermal Reference Speed - Grease N/A 890 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
| 23064KEMBW507C08C3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3880000 N873000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2410000 N543000 lbf | Thermal Reference Speed - Grease N/A 890 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
| 23064KEMBW507C08C4 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3880000 N873000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2410000 N543000 lbf | Thermal Reference Speed - Grease N/A 890 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
| 24064EMBW33W45A | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 5380000 N1210000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3130000 N703000 lbf | Thermal Reference Speed - Grease N/A 640 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
| 24064EMBW33W45AC3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 5380000 N1210000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3130000 N703000 lbf | Thermal Reference Speed - Grease N/A 640 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
| 24064EMBW33W45AC4 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 5380000 N1210000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3130000 N703000 lbf | Thermal Reference Speed - Grease N/A 640 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
| 24064KEMBW33W45AC3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 5380000 N1210000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3130000 N703000 lbf | Thermal Reference Speed - Grease N/A 640 rpm | Thermal Reference Speed - Oil N/A 720 rpm |
CAD
N/A
|
| 23064YMBW33W45AC3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3880000 N873000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2410000 N543000 lbf | Thermal Reference Speed - Grease N/A 880 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|
| 23064YMBW33W45AC4 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 480 mm18.898 in | Static Radial Load Rating (C0) N/A 3880000 N873000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2410000 N543000 lbf | Thermal Reference Speed - Grease N/A 880 rpm | Thermal Reference Speed - Oil N/A 1000 rpm |
CAD
N/A
|